/content/hbtbt/gb/en/search-results.html

Rotary Actuators

Direct Coupled Actuator

Direct Coupled Actuators (DCA) are used within heating, ventilating, and air-conditioning (HVAC) systems. Direct Coupled Actuators can drive a variety of quarter-turn and final control elements that requires spring return fail-safe operation.

Overview

Direct Coupled Actuators (DCA) are used within heating, ventilating, and air-conditioning (HVAC) systems. Direct Coupled Actuators can drive a variety of quarter-turn and final control elements that requires spring return fail-safe operation.

Features & Benefits:
  • Rotation direction selectable by flipping the actuator 180° around its vertical axis
  • Actuator supplied with complete package mounting parts
  • Removable wiring box, without cable gland
  • Durable plastic housing with built-in mechanical end-limits
Certifications:
  • UL873
  • IEC 60730-1 and Part 2–14
  • UL1097 for Double Insulation
  • CE Certification Low Voltage Directive 2006/95/EC
  • CE EMC 2004/108/EC
  • C-Tick N314
Specifications

Others

  • Minimum Storage Temperature
    • -40 degree Fahrenheit
    • -40 degree Celsius
  • Minimum Operating Humidity
    • 5 (Non-condensing) percentage relative humidity
  • Runtime
    • 25 second (time unit)
  • Maximum Operating Humidity
    • 95 (Non-condensing) percentage relative humidity
  • Maximum Operating Ambient Temperature
    • 149 degree Fahrenheit
    • 65 degree Celsius
  • Maximum Storage Temperature
    • 150 degree Fahrenheit
    • 65 degree Celsius
  • Minimum Operating Ambient Temperature
    • -22 degree Fahrenheit
    • -30 degree Celsius
  • Angle of Rotation
    • 95 ± 3degree
  • Position Feedback
    • 0 - 10voltage direct current
  • Application
    • HVAC
  • Damper Area
    • 1 m²
  • Mounting Type
    • Direct
  • Maximum Return Timing
    • 25second time unit
  • Frequency
    • 50/60hertz

Others

  • Minimum Storage Temperature
    • -40 degree Fahrenheit
    • -40 degree Celsius
  • Minimum Operating Humidity
    • 5 (Non-condensing) percentage relative humidity
  • Runtime
    • 25 second (time unit)
  • Maximum Operating Humidity
    • 95 (Non-condensing) percentage relative humidity
  • Maximum Operating Ambient Temperature
    • 149 degree Fahrenheit
    • 65 degree Celsius
  • Maximum Storage Temperature
    • 150 degree Fahrenheit
    • 65 degree Celsius
  • Minimum Operating Ambient Temperature
    • -22 degree Fahrenheit
    • -30 degree Celsius
  • Angle of Rotation
    • 95 ± 3degree
  • Position Feedback
    • 0 - 10voltage direct current
  • Application
    • HVAC
  • Damper Area
    • 1 m²
  • Mounting Type
    • Direct
  • Maximum Return Timing
    • 25second time unit
  • Frequency
    • 50/60hertz
  • Angle of Rotation : 95 ± 3degree
  • Position Feedback : 0 - 10voltage direct current
  • Application : HVAC
  • Damper Area : 1 m²
  • Mounting Type : Direct
  • Maximum Return Timing : 25second time unit
  • Frequency : 50/60hertz
  • Minimum Storage Temperature : -40 degree Fahrenheit|-40 degree Celsius
  • Minimum Operating Humidity : 5 (Non-condensing) percentage relative humidity
  • Runtime : 25 second (time unit)
  • Maximum Storage Temperature : 150 degree Fahrenheit|65 degree Celsius
  • Minimum Operating Ambient Temperature : -22 degree Fahrenheit|-30 degree Celsius
  • Maximum Operating Humidity : 95 (Non-condensing) percentage relative humidity
  • Maximum Operating Ambient Temperature : 149 degree Fahrenheit|65 degree Celsius
Others
Name
Description
File Size
Date
Size
S03, S05 Series Low-Torque Spring Return Direct-Coupled Actuators
application/pdf 1.57 MB
8/25/2022
1.57 MB
S03, S05 Series Low Torque Spring-Return, Direct-Coupled Actuators
application/pdf 1.05 MB
8/25/2022
1.05 MB
Baureihe S03, S05 SmartAct Klappenstellantriebe 3-5 Nm mit Federr�cklauf
application/pdf 307.91 KB
8/22/2022
307.91 KB
Baureihe S03, S05 SmartAct Klappenstellantriebe 35 Nm mit Federr�cklauf
application/pdf 307.91 KB
6/21/2022
307.91 KB
5112-11U Linkage Kit FOR N05, S0305 DIRECT-COUPLED ACTUATORS
application/pdf 271.72 KB
6/21/2022
271.72 KB
S03, S05 Series Low Torque Spring-Return, Direct-Coupled Actuators S0324, S03230, S03010, S0524, S05230, S05010
application/pdf 1.05 MB
8/25/2022
1.05 MB
S03, S05 Series Low-Torque SpringReturn Direct-Coupled Actuators S0324, S03230, S03010, S0524, S05230, S05010
application/pdf 1.57 MB
8/25/2022
1.57 MB
Name
Description
File Size
Date
Size
S03, S05 Series Low-Torque Spring Return Direct-Coupled Actuators
1.57 MB
8/25/2022
1.57 MB
S03, S05 Series Low Torque Spring-Return, Direct-Coupled Actuators
1.05 MB
8/25/2022
1.05 MB
Baureihe S03, S05 SmartAct Klappenstellantriebe 3-5 Nm mit Federr�cklauf
307.91 KB
8/22/2022
307.91 KB
Baureihe S03, S05 SmartAct Klappenstellantriebe 35 Nm mit Federr�cklauf
307.91 KB
6/21/2022
307.91 KB
5112-11U Linkage Kit FOR N05, S0305 DIRECT-COUPLED ACTUATORS
271.72 KB
6/21/2022
271.72 KB
S03, S05 Series Low Torque Spring-Return, Direct-Coupled Actuators S0324, S03230, S03010, S0524, S05230, S05010
1.05 MB
8/25/2022
1.05 MB
S03, S05 Series Low-Torque SpringReturn Direct-Coupled Actuators S0324, S03230, S03010, S0524, S05230, S05010
1.57 MB
8/25/2022
1.57 MB
Name
Description
File Size
Date
Size
S03, S05 Series Low-Torque Spring Return Direct-Coupled Actuators
1.57 MB
8/25/2022
S03, S05 Series Low Torque Spring-Return, Direct-Coupled Actuators
1.05 MB
8/25/2022
Baureihe S03, S05 SmartAct Klappenstellantriebe 3-5 Nm mit Federr�cklauf
307.91 KB
8/22/2022
Baureihe S03, S05 SmartAct Klappenstellantriebe 35 Nm mit Federr�cklauf
307.91 KB
6/21/2022
5112-11U Linkage Kit FOR N05, S0305 DIRECT-COUPLED ACTUATORS
271.72 KB
6/21/2022
S03, S05 Series Low Torque Spring-Return, Direct-Coupled Actuators S0324, S03230, S03010, S0524, S05230, S05010
1.05 MB
8/25/2022
S03, S05 Series Low-Torque SpringReturn Direct-Coupled Actuators S0324, S03230, S03010, S0524, S05230, S05010
1.57 MB
8/25/2022
Product Number
SKUs
Image
SKU
Description
alt
S05010
Modulating Direct Coupled Actuator, Spring Return, 24Vac/dc, 5Nm, 90s
alt
S05010-SW1
S05010-SW1 Direct Coupled Actuator: 24V AC: 50/60Hz: 1 Switch
Image
SKU
Description
alt
S05010
Modulating Direct Coupled Actuator, Spring Return, 24Vac/dc, 5Nm, 90s
alt
S05010-SW1
S05010-SW1 Direct Coupled Actuator: 24V AC: 50/60Hz: 1 Switch