/content/hbtbt/gb/en/search-results.html

Rotary Actuators

S1024-2POS Spring Return Direct-Coupled Damper Actuator

Spring Return Direct-Coupled Damper Actuator by Honeywell Building Management Systems has two-position control for air dampers, VAV units, air handlers, ventilation flaps, louvers, reliable control for air damper applications.

Spring Return Direct-Coupled Damper Actuator by Honeywell Building Management Systems has two-position control for air dampers, VAV units, air handlers, ventilation flaps, louvers, reliable control for air damper applications with up to 1.5 m2 / 16 sq.ft (10 Nm / 88 lb-in) or 4.6 m2 / 50 sq.ft. (20 Nm / 177 lb-in) (Seal-less dampers; air friction dependent).

Features & Benefits:
  • Self-centring shaft adapter
  • Removable access cover
  • Rotation direction selectable by choice of mounting orientation
  • Mechanical position indicator
  • Mountable in any orientation
Certifications:
  • IP54

Others

  • Maximum Operating Humidity
    • 95 Non-condensing percentage relative humidity
  • Maximum Operating Ambient Temperature
    • 70 degree Celsius
    • 60 degree Fahrenheit
  • Minimum Operating Ambient Temperature
    • -40 degree Celsius
    • -40 degree Fahrenheit
  • Runtime
    • 20 second time unit
  • Minimum Operating Humidity
    • 5 Non-condensing percentage relative humidity
  • Angle of Rotation
    • 95 ± 3degree
  • Damper Area
    • 1.5 m²
  • Mounting Type
    • Direct
  • Frequency
    • 50/60hertz
  • Maximum Return Timing
    • 20second time unit

Others

  • Maximum Operating Humidity
    • 95 Non-condensing percentage relative humidity
  • Maximum Operating Ambient Temperature
    • 70 degree Celsius
    • 60 degree Fahrenheit
  • Minimum Operating Ambient Temperature
    • -40 degree Celsius
    • -40 degree Fahrenheit
  • Runtime
    • 20 second time unit
  • Minimum Operating Humidity
    • 5 Non-condensing percentage relative humidity
  • Angle of Rotation
    • 95 ± 3degree
  • Damper Area
    • 1.5 m²
  • Mounting Type
    • Direct
  • Frequency
    • 50/60hertz
  • Maximum Return Timing
    • 20second time unit
  • Angle of Rotation : 95 ± 3degree
  • Damper Area : 1.5 m²
  • Mounting Type : Direct
  • Frequency : 50/60hertz
  • Maximum Return Timing : 20second time unit
  • Maximum Operating Humidity : 95 Non-condensing percentage relative humidity
  • Maximum Operating Ambient Temperature : 70 degree Celsius|60 degree Fahrenheit
  • Minimum Operating Ambient Temperature : -40 degree Celsius|-40 degree Fahrenheit
  • Runtime : 20 second time unit
  • Minimum Operating Humidity : 5 Non-condensing percentage relative humidity
Others
Name
Description
File Size
Date
Size
S10010S20010 SmartAct Klappenstellantriebe 1020 Nm mit Federr�cklauf f�r stetige und Dreipunktansteuerung
application/pdf 353.21 KB
6/21/2022
353.21 KB
Name
Description
File Size
Date
Size
S10010S20010 SmartAct Klappenstellantriebe 1020 Nm mit Federr�cklauf f�r stetige und Dreipunktansteuerung
353.21 KB
6/21/2022
353.21 KB
Name
Description
File Size
Date
Size
S10010S20010 SmartAct Klappenstellantriebe 1020 Nm mit Federr�cklauf f�r stetige und Dreipunktansteuerung
353.21 KB
6/21/2022
Image
SKU
Description
alt
S1024-2POS
S1024-2POS Actuator, 24 VAC/DC, 30 VA, 8 VA, 10 Nm
alt
S1024-2POS-SW2
S1024-2POS-SW2 Actuator, 24 VAC/DC, 30 VA, 8 VA, 10 Nm, 2 End Switches
Image
SKU
Description
alt
S1024-2POS
S1024-2POS Actuator, 24 VAC/DC, 30 VA, 8 VA, 10 Nm
alt
S1024-2POS-SW2
S1024-2POS-SW2 Actuator, 24 VAC/DC, 30 VA, 8 VA, 10 Nm, 2 End Switches