/content/hbtbt/gb/en/search-results.html

Thermal Linear Actuators

M4410 Series Thermoelectric Actuator

The M4410 Series Thermoelectric Actuators are designed with efficacy to provide time-controlled two point regulation for heating and cooling systems.

Overview

The M4410 Series Thermoelectric Actuators provides time-controlled twopoint regulation of heating and cooling systems. They are used in room and zone applications such as fan coil units, radiators, floor heating systems, chilled ceilings, and convectors. The actuators are designed for applications where space is limited. The valve adapter assortment guarantees a perfect match of the actuator to almost all valve bottoms and heating circuit. The function display of the actuator shows at first glance whether the valve is open or closed; this can be also felt in the dark.

Features & Benefits:
  • No mounting tools are required
  • Water protected housing design
  • Noiseless operation
  • Surge protection(2.5kV)
  • Auxiliary switch models for driving pumps or fans
Certifications:
  • EN 60730
Others
Name
Description
File Size
Date
Size
V5004T Kombi-QM Pressure Independent Balancing and Control Valve
application/pdf 3.82 MB
8/22/2022
3.82 MB
V5005
application/pdf 1.06 MB
6/21/2022
1.06 MB
M4410CL SMALL LINEAR THERMOELECTRIC ACTUATORS
application/pdf 406.52 KB
6/21/2022
406.52 KB
0EK KOMPAKTER THERMOELEKTRISCHER ANTRIEB
application/pdf 425.93 KB
8/16/2022
425.93 KB
M4410L4x00
application/pdf 296.56 KB
8/25/2022
296.56 KB
M4410C4x00
application/pdf 365.92 KB
8/25/2022
365.92 KB
M4100E-K
application/pdf 608.39 KB
8/25/2022
608.39 KB
Name
Description
File Size
Date
Size
V5004T Kombi-QM Pressure Independent Balancing and Control Valve
3.82 MB
8/22/2022
3.82 MB
V5005
1.06 MB
6/21/2022
1.06 MB
M4410CL SMALL LINEAR THERMOELECTRIC ACTUATORS
406.52 KB
6/21/2022
406.52 KB
0EK KOMPAKTER THERMOELEKTRISCHER ANTRIEB
425.93 KB
8/16/2022
425.93 KB
M4410L4x00
296.56 KB
8/25/2022
296.56 KB
M4410C4x00
365.92 KB
8/25/2022
365.92 KB
M4100E-K
608.39 KB
8/25/2022
608.39 KB
Name
Description
File Size
Date
Size
V5004T Kombi-QM Pressure Independent Balancing and Control Valve
3.82 MB
8/22/2022
V5005
1.06 MB
6/21/2022
M4410CL SMALL LINEAR THERMOELECTRIC ACTUATORS
406.52 KB
6/21/2022
0EK KOMPAKTER THERMOELEKTRISCHER ANTRIEB
425.93 KB
8/16/2022
M4410L4x00
296.56 KB
8/25/2022
M4410C4x00
365.92 KB
8/25/2022
M4100E-K
608.39 KB
8/25/2022
Product Number
SKUs
Image
SKU
Description
alt
M4410C4000
Thermoelectric Actuator, 24V AC/DC, 100N, 5mm, Normally Open, Actuator Stem Retracts
alt
M4410C4500
Thermoelectric Actuator, 24V AC/DC, 100N, 5mm, Normally Open, Actuator Stem Extends
alt
M4410C4540
Thermoelectric Actuator, 24V AC/DC, 100N, 5mm, Normally Open, Actuator Stem Extends, Auxillary Switch
alt
M4410E1510
M4410E1510 Thermoelectric Actuator, 24V AC, 100N, 4mm, Normally Closed, M44-VA10 adapter
alt
M4410K1515
M4410K1515 Thermoelectric Actuator, 24V DC, 100N, 4mm, Normally Closed, M44-VA10 adapter
alt
M4410L4000
Thermoelectric Actuator, 230V AC, 100N, 5mm, Normally Open, Actuator Stem Retracts
alt
M4410L4500
Thermoelectric Actuator, 230V AC, 100N, 5mm, Normally Closed, Actuator Stem Extends
alt
M4410L4540
Thermoelectric Actuator, 230V AC, 100N, 5mm, Normally Closed, Actuator Stem Extends, Auxillary Switch
Image
SKU
Description
alt
M4410C4000
Thermoelectric Actuator, 24V AC/DC, 100N, 5mm, Normally Open, Actuator Stem Retracts
alt
M4410C4500
Thermoelectric Actuator, 24V AC/DC, 100N, 5mm, Normally Open, Actuator Stem Extends
alt
M4410C4540
Thermoelectric Actuator, 24V AC/DC, 100N, 5mm, Normally Open, Actuator Stem Extends, Auxillary Switch
alt
M4410E1510
M4410E1510 Thermoelectric Actuator, 24V AC, 100N, 4mm, Normally Closed, M44-VA10 adapter
alt
M4410K1515
M4410K1515 Thermoelectric Actuator, 24V DC, 100N, 4mm, Normally Closed, M44-VA10 adapter
alt
M4410L4000
Thermoelectric Actuator, 230V AC, 100N, 5mm, Normally Open, Actuator Stem Retracts
alt
M4410L4500
Thermoelectric Actuator, 230V AC, 100N, 5mm, Normally Closed, Actuator Stem Extends
alt
M4410L4540
Thermoelectric Actuator, 230V AC, 100N, 5mm, Normally Closed, Actuator Stem Extends, Auxillary Switch