/content/hbtbt/gb/en/search-results.html

Thermal Linear Actuators

Linear Thermoelectric Actuator

Linear Thermoelectric Actuator by Honeywell is used in room and zone applications for time-controlled two-point and pulse-widthmodulated regulation of heating and cooling systems.

Overview

Linear Thermoelectric Actuators is Water-protected housing design in all mounting positions. They are Pluggable cable for easy installation and servicing with No mounting tools required.

These actuators has Auxiliary switch models for driving pumps or fans also Low power consumption. Actuators are Compact design allows installation in limited space. They having Noiseless operations with overload protection.

Features & Benefits:
  • No mounting tools required
  • Water-protected housing design in all mounting positions
  • Pluggable cable for easy installation and servicing
  • Auxiliary switch models for driving pumps or fans
  • Low power consumption models
  • Normally-open and normally-closed models
  • Compact design allows installation in limited space
  • Visual indicator showing valve position and type of action (NO or NC)
  • Noiseless operation
  • Reliable long-term operation
  • Overload protection
Certifications:
  • EN0B-0490GE51 R1015
Specifications

Others

  • Initial Current
    • 0.4 ampere
  • Runtime
    • 6.5 minute (time unit)
  • Switch Configuration
    • SPST
  • For Use With
    • V5004TY Kombi QM (DN20-DN32) valves with stroke 6.0mm
  • Maximum Operating Ambient Temperature
    • 50degree Celsius

Others

  • Initial Current
    • 0.4 ampere
  • Runtime
    • 6.5 minute (time unit)
  • Switch Configuration
    • SPST
  • For Use With
    • V5004TY Kombi QM (DN20-DN32) valves with stroke 6.0mm
  • Maximum Operating Ambient Temperature
    • 50degree Celsius
  • Switch Configuration : SPST
  • For Use With : V5004TY Kombi QM (DN20-DN32) valves with stroke 6.0mm
  • Maximum Operating Ambient Temperature : 50degree Celsius
  • Initial Current : 0.4 ampere
  • Runtime : 6.5 minute (time unit)
Others
Name
Description
File Size
Date
Size
Small Linear Thermoelectric Actuator
application/pdf 213.35 KB
8/25/2022
213.35 KB
Smart-T - Thermoelektrischer Kleinventilantrieb MT-Serie
application/pdf 554.21 KB
8/22/2022
554.21 KB
V5004T Kombi-QM Pressure Independent Balancing and Control Valve
application/pdf 3.82 MB
8/22/2022
3.82 MB
Smart-T - Thermoelektrischer Kleinventilantrieb MT-Serie
application/pdf 554.21 KB
6/21/2022
554.21 KB
Small Linear Thermoelectric Actuator
application/pdf 213.35 KB
8/25/2022
213.35 KB
Name
Description
File Size
Date
Size
Small Linear Thermoelectric Actuator
213.35 KB
8/25/2022
213.35 KB
Smart-T - Thermoelektrischer Kleinventilantrieb MT-Serie
554.21 KB
8/22/2022
554.21 KB
V5004T Kombi-QM Pressure Independent Balancing and Control Valve
3.82 MB
8/22/2022
3.82 MB
Smart-T - Thermoelektrischer Kleinventilantrieb MT-Serie
554.21 KB
6/21/2022
554.21 KB
Small Linear Thermoelectric Actuator
213.35 KB
8/25/2022
213.35 KB
Name
Description
File Size
Date
Size
Small Linear Thermoelectric Actuator
213.35 KB
8/25/2022
Smart-T - Thermoelektrischer Kleinventilantrieb MT-Serie
554.21 KB
8/22/2022
V5004T Kombi-QM Pressure Independent Balancing and Control Valve
3.82 MB
8/22/2022
Smart-T - Thermoelektrischer Kleinventilantrieb MT-Serie
554.21 KB
6/21/2022
Small Linear Thermoelectric Actuator
213.35 KB
8/25/2022
Product Number
SKUs
Image
SKU
Description
alt
MT8-230-NC
MT8-230-NC Linear Thermoelectric Actuators, 230 Vac/dc, NC
alt
MT8-230-NC-2.5M
MT8-230-NC-2.5M Linear Thermoelectric Actuators, 230 Vac/dc, 2.5 m, NC
alt
MT8-230-NO
MT8-230-NO Linear Thermoelectric Actuators, 230 Vac/dc, NO
alt
MT8-230-NO-2.5M
MT8-230-NO-2.5M Linear Thermoelectric Actuators, 230 Vac/dc, 2.5 m, NO
alt
MT8-230S-NC
2-Point Thermoelectric Linear Actuator, 230Vac, 8mm stroke, 90N, NC, Aux Switch
alt
MT8-230S-NO
2-Point Thermoelectric Linear Actuator, 230Vac, 8mm stroke, 90N, NO, Aux Switch
Image
SKU
Description
alt
MT8-230-NC
MT8-230-NC Linear Thermoelectric Actuators, 230 Vac/dc, NC
alt
MT8-230-NC-2.5M
MT8-230-NC-2.5M Linear Thermoelectric Actuators, 230 Vac/dc, 2.5 m, NC
alt
MT8-230-NO
MT8-230-NO Linear Thermoelectric Actuators, 230 Vac/dc, NO
alt
MT8-230-NO-2.5M
MT8-230-NO-2.5M Linear Thermoelectric Actuators, 230 Vac/dc, 2.5 m, NO
alt
MT8-230S-NC
2-Point Thermoelectric Linear Actuator, 230Vac, 8mm stroke, 90N, NC, Aux Switch
alt
MT8-230S-NO
2-Point Thermoelectric Linear Actuator, 230Vac, 8mm stroke, 90N, NO, Aux Switch