Economizers & Ventilation Controls
Digital OTC Heating Controller
Digital OTC Heating Controllers are microprocessor based controller with fixed hardware and software. Configuration with 15 sets of parameters.
Digital OTC Heating Controllers are microprocessor based controller with fixed hardware and software. Configuration with 15 sets of parameters. Remote access with App and Gateway. The software application can be selected, by keying in a plant type code, and can be adjusted with parameters; or use no code number and configure the application with the parameter sets only.
Others
- Operation Modes
- Heating without Time Program, Eco, Summer, Manu, Auto
- verwarming met/zonder tijdprogramma's, economizer functionaliteit, zomer, hand, auto
- Control Software
- The software application can be selected, by keying in a plant type code, and can be adjusted with parameters; or use no code number and configure the application with the parametersets only
- Communication Technology
- Honeywell bus system for maximum 5 SMILE controllers, and 3 setpoint units per controller; Maximum bus length 100 m; The controller can also be used as standalone controller. OpenTherm for all models, except SDC3-40..
Others
- Operation Modes
- Heating without Time Program, Eco, Summer, Manu, Auto
- verwarming met/zonder tijdprogramma's, economizer functionaliteit, zomer, hand, auto
- Control Software
- The software application can be selected, by keying in a plant type code, and can be adjusted with parameters; or use no code number and configure the application with the parametersets only
- Communication Technology
- Honeywell bus system for maximum 5 SMILE controllers, and 3 setpoint units per controller; Maximum bus length 100 m; The controller can also be used as standalone controller. OpenTherm for all models, except SDC3-40..
- Operation Modes : Heating without Time Program, Eco, Summer, Manu, Auto|verwarming met/zonder tijdprogramma's, economizer functionaliteit, zomer, hand, auto
- Control Software : The software application can be selected, by keying in a plant type code, and can be adjusted with parameters; or use no code number and configure the application with the parametersets only
- Communication Technology : Honeywell bus system for maximum 5 SMILE controllers, and 3 setpoint units per controller; Maximum bus length 100 m; The controller can also be used as standalone controller. OpenTherm for all models, except SDC3-40..