/content/hbtbt/gb/en/search-results.html

    Temperature Sensors

    AFH-MB Outdoor Sensor

    Outdoor Air Temperature and Humidity Sensors for Reliable Monitoring

    Overview

    The sensor is engineered for reliable operation in moisture-prone environments. It supports analog outputs (0–10 V, 4–20 mA) and Modbus RTU communication, enabling flexible system integration. Active and passive temperature sensing options provide application versatility, while dual-element filters and coated electronics enhance durability, measurement stability, and long-term accuracy.

    Features & Benefits:
    • Versatile measurement of humidity and temperature with analog or Modbus output options
    • Easy setup with configurable communication parameters for quick commissioning
    • Robust IP65-rated housing with stainless steel probe for harsh environments
    • Reliable performance with coated electronics and dual-element filtration protection
    • Fast, tool-free installation with terminals and full CE & RoHS compliance
    Certifications:
    • Fully compliant with: - CE and RoHS standards