Accessories
Ball Valve
The Ball Valve with sensor port are used as valves shutdown in hydronic heating applications, cooling or drinking water. They are available in sizes from DN15 - DN40. The door sensor has an M10 x 1mm internal thread.
The Ball Valve with sensor port are used as valves shutdown in hydronic heating applications, cooling or drinking water. They are available in sizes from DN15 - DN40. The door sensor has an M10 x 1mm internal thread. When the ball valve is in the closed position, the sensor port it is isolated from the flow allowing the installation of the sensor temperature in a pressurized system.
Features & Benefits:- High quality full port ball valve
- Additional port for temperature sensors
- Sensor installation can be done under pressure