/content/hbtbt/gb/en/search-results.html

    Accessories

    HMF-VS Series Vortex Flow Meter

    HMF-VS Series Vortex Flow Meter

    Overview

    Honeywell HMF-VS series vortex flow meters are primarily used for flow measurement of liquids, gases and water vapors. HMF-VS series vortex flow meter can be widely used in various fields such as municipal, pharmaceutical, building construction, chemical, food, and power plants.

    Features & Benefits:
    • With five-stage nonlinear correction algorithm and small signal cut-off function, realize the measurement accuracy and stable operation of the flowmeter
    • With integrated temperature and pressure compensation, it is suitable for gas and water vapor under various working conditions.
    • There are various measurement modes available for setting to meet different application needs
    • Various functional parameters and customized parameters can be set directly through the header menu for easy operation.
    • Simple structure, easy installation and maintenance, no moving parts required, and no mechanical wear