Accessories
M-Bus Communication Module
The M-Bus Communication Module is configurable telegram. It has data reading and parametrisation via two wires with polarity reversal protection.
The M-Bus Communication Module is configurable telegram. It has data reading and parametrisation via two wires with polarity reversal protection. This module has auto baud detection (300 and 2400 baud) and 2 M-Bus connections with 2 primary addresses.