/content/hbtbt/gb/en/search-results.html

    Submeters

    Dent RoCoil™ Rogowski Coil Current Transformers

    The DENT RōCoil™ Current Sensors, known as “Flexible Ropes”, have been designed for accurate, non-intrusive measurement of AC current, pulsed DC or distorted waveforms where conventional rigid core sensors are unsuitable.

    Overview

    Used to measure AC current over a wide dynamic range and from 20 Hz to 5 kHz.

    RoCoil CTs are designed for use with ANSI C12 Class meters such as Honeywell X-Mon Branch Circuit Meter.

    This Rogowski-type sensor produces an output signal (di/dt) of 131mVAC per 1000A at 60 Hz (110mVAC/1000A @ 50 Hz). Performance of these CTs meets or exceeds IEEE C57.13 Class 1.2.

    Features & Benefits:
    • 16″ RoCoil: Current Range 5-1800A AC (depending on meter)
    • 24″-47″ RoCoil: Current Range 5-5000A AC (depending on meter)
    • Accuracy: 100% verified to meet C57.13-2008 Class 1.2 Standard. <0.6% typical.
    • Designed for accurate, non-intrusive measurement
    • Fit into panels where rigid core CTs are unsuitable or simply won’t fit
    • 16″, 24″, and 36″ models available with 7M or 15M leads, contact factory for ordering information.
    • Use to measure AC current over a wide, dynamic range
    • Compatible with Honeywell X-Mon Branch Circuit Meter
    Certifications:
    • UL 2808 Certified
    • Certified to CAN/CSA STD C22.2 No. 61010