/content/hbtbt/gb/en/search-results.html

    Submeters

    Smart Meter

    Discontinued

    HEM series gauges are a meter that combines measurement recording, energy metering, remote meter reading, with large screen LCD display. It is widely used in power transmission and distribution automation, industrial control, energy management, etc.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    HEM series three-phase electronic multifunctional gauges with DIN35mm rail mounting can measure power grid parameters such as voltage, current, power, power factor and frequency; meter active and reactive energy; provide single/multiple-rate energy; configure one RS-485 communication interface to support MODBUS-RTU and DL/T645-2007 dual communication conventions; and achieve switching outputs.

    Features & Benefits:
    • High-precision sampling & metering unit and high-speed MCU data processing unit for high-precision wide-range accurate metering
    • Segment-code multiline LCD display with wide angle of view, showing rich contents
    • LCD with orange backlight for data access in dark environment
    • Non-volatile memory that stores data for long periods of time without data loss in case of power failure
    • High-precision clock chip with temperature compensation for clock accuracy over operating temperature range
    • RS-485 communication port and industrial standard communication conventions supported for convenient and flexible networking
    Certifications:
    • CE