/content/hbtbt/gb/en/search-results.html

    Submeters

    X-Mon Revenue Grade Split-Core Current Sensors

    Honeywell's hinged split-core current transformers are designed for Revenue Grade applications requiring very high accuracy.

    Overview

    The Series features a 0.4" or 1.25″ window and supports 50A, 100A, 200A, and 400A sizes, making it perfect for energy & demand metering, tenant submetering, and load surveys.

    Ideal for use with revenue grade ANSI C12 Class meters, such as Honeywell X-Mon Branch Circuit Meter, the revenue grade performance of these CTs meets or exceeds IEC 61869-2 Class 0.2; IEC 60044-1 Class 0.3; and IEEE C57.13 Class 0.3.

    CTs are UL2808 and CSA C22.2 No. 61010-1 listed as stand-alone products, CE listed, RoHS compliant, and are 600V CAT III rated devices.

    They are available for current inputs up to 400 Amps with 2.4 M (8′) long, 18 AWG MTW UL1015 twisted pair leads.

    Features & Benefits:
    • Window size: 0.4″ (10mm) or 1.25" (32mm)
    • Available with 50A, 100A, 200A & 400A amp rating
    • Output is 333.3mV at rated current
    • Revenue grade performance meets or exceeds IEC 61869-2 Class 0.2, IEC 60044-1 Class 0.3, and IEEE C57.13 Class 0.3
    • 2.4 M (8′) twisted pair leads, terminated in ferrule for easy connection to Honeywell X-Mon Branch Circuit Meter
    • Designed for use with Honeywell X-Mon Branch Circuit Meter
    Certifications:
    • UL Listed
    • CE