/content/hbtbt/gb/en/search-results.html

Linear Actuators

M6410A/M6435A Cartridge Globe Valve Actuator

M6410A/M6435A cartridge globe valve actuators are used in electronic temperature control systems, which use hot and/or cold water (with glycol up to 50%) as the controlled medium in VAV terminal units, fan coil units, small reheaters, and recoolers.

M6410A/M6435A cartridge globe valve actuators are used in electronic temperature control systems, which use hot and/or cold water (with glycol up to 50%) as the controlled medium in variable air volume (VAV) terminal units, fan coil units, small reheaters, and recoolers. Spring return and non-spring actuators are available. 

Features & Benefits:

• Small size allows installation in limited space

• Long stroke allows wider range of control

• Synchronous motor

• No mounting tools required

• Low-maintenance plastic housing

• No separate linkage required

• Provides 3-position floating control without proportional feedback

• Internal valve position indicator

• Magnetic coupling for torque limitation independent of voltage supply, and self-adjustment of close-off port

• Ready-to-wire connecting cable

Others

  • For Use With
    • Linear valves with 3 Point Signal

Others

  • For Use With
    • Linear valves with 3 Point Signal
  • For Use With : Linear valves with 3 Point Signal
Others
Name
Description
File Size
Date
Size
V5078A,B SMALL HIGH-PRESSURE 3-WAY CONTROL VALVES
application/pdf 353.11 KB
8/16/2022
353.11 KB
3-WAY LINEAR VALVE
application/pdf 597.46 KB
8/25/2022
597.46 KB
V5004T Kombi-QM Pressure Independent Balancing and Control Valve
application/pdf 3.82 MB
8/22/2022
3.82 MB
Kleinventil PN25 DH Kompaktventil
application/pdf 557.08 KB
6/21/2022
557.08 KB
V5832BV5833A Zonenventile PN16 Rotguss
application/pdf 226.38 KB
6/21/2022
226.38 KB
Kleinventil-Antrieb f�r 3-Punkt-Ansteuerung
application/pdf 277.13 KB
8/16/2022
277.13 KB
M6410CL, M7410C Kleinventil-Antriebe f�r 3-Punkt-Ansteuerung
application/pdf 1.26 MB
6/21/2022
1.26 MB
V5078A,B SMALL HIGH-PRESSURE 3-WAY CONTROL VALVES
application/pdf 353.11 KB
8/16/2022
353.11 KB
M6410C-L, M7410C
application/pdf 293.3 KB
8/25/2022
293.3 KB
M6410C-L M7410E
application/pdf 100.67 KB
8/25/2022
100.67 KB
Engineering Specifications
Name
Description
File Size
Date
Size
Specification Data
application/pdf 336.86 KB
2/17/2022
336.86 KB
Specification Data
application/pdf 386.85 KB
2/17/2022
386.85 KB
Installation Instructions
Name
Description
File Size
Date
Size
Installation Instructions
application/pdf 342.17 KB
8/25/2022
342.17 KB
Installation Instructions
application/pdf 342.82 KB
8/25/2022
342.82 KB
Data Sheet
Name
Description
File Size
Date
Size
Product Data
application/pdf 623.07 KB
2/17/2022
623.07 KB
Product Data
application/pdf 493.09 KB
8/16/2022
493.09 KB
Name
Description
File Size
Date
Size
Product Data
623.07 KB
2/17/2022
623.07 KB
Specification Data
336.86 KB
2/17/2022
336.86 KB
Product Data
493.09 KB
8/16/2022
493.09 KB
Specification Data
386.85 KB
2/17/2022
386.85 KB
Installation Instructions
342.17 KB
8/25/2022
342.17 KB
Installation Instructions
342.82 KB
8/25/2022
342.82 KB
V5078A,B SMALL HIGH-PRESSURE 3-WAY CONTROL VALVES
353.11 KB
8/16/2022
353.11 KB
3-WAY LINEAR VALVE
597.46 KB
8/25/2022
597.46 KB
V5004T Kombi-QM Pressure Independent Balancing and Control Valve
3.82 MB
8/22/2022
3.82 MB
Kleinventil PN25 DH Kompaktventil
557.08 KB
6/21/2022
557.08 KB
V5832BV5833A Zonenventile PN16 Rotguss
226.38 KB
6/21/2022
226.38 KB
Kleinventil-Antrieb f�r 3-Punkt-Ansteuerung
277.13 KB
8/16/2022
277.13 KB
M6410CL, M7410C Kleinventil-Antriebe f�r 3-Punkt-Ansteuerung
1.26 MB
6/21/2022
1.26 MB
V5078A,B SMALL HIGH-PRESSURE 3-WAY CONTROL VALVES
353.11 KB
8/16/2022
353.11 KB
M6410C-L, M7410C
293.3 KB
8/25/2022
293.3 KB
M6410C-L M7410E
100.67 KB
8/25/2022
100.67 KB
Name
Description
File Size
Date
Size
V5078A,B SMALL HIGH-PRESSURE 3-WAY CONTROL VALVES
353.11 KB
8/16/2022
3-WAY LINEAR VALVE
597.46 KB
8/25/2022
V5004T Kombi-QM Pressure Independent Balancing and Control Valve
3.82 MB
8/22/2022
Kleinventil PN25 DH Kompaktventil
557.08 KB
6/21/2022
V5832BV5833A Zonenventile PN16 Rotguss
226.38 KB
6/21/2022
Kleinventil-Antrieb f�r 3-Punkt-Ansteuerung
277.13 KB
8/16/2022
M6410CL, M7410C Kleinventil-Antriebe f�r 3-Punkt-Ansteuerung
1.26 MB
6/21/2022
V5078A,B SMALL HIGH-PRESSURE 3-WAY CONTROL VALVES
353.11 KB
8/16/2022
M6410C-L, M7410C
293.3 KB
8/25/2022
M6410C-L M7410E
100.67 KB
8/25/2022
Specification Data
336.86 KB
2/17/2022
Specification Data
386.85 KB
2/17/2022
Installation Instructions
342.17 KB
8/25/2022
Installation Instructions
342.82 KB
8/25/2022
Product Data
623.07 KB
2/17/2022
Product Data
493.09 KB
8/16/2022
Image
SKU
Description
alt
M6410A1029
Valve Actuator, Non-Spring Return, Floating Control, 40.5lb
alt
M6410A3017
Valve Actuator, Non-Spring Return, Floating Control, 67.5lb
alt
M6410C2023
M6410C2023 Actuator, 6.5mm, 180N, Floating, 24VAC, Manual Operation, 1.5m Cable
alt
M6410C2031
M6410C2031 Actuator, 6.5mm, 300N, Floating, 24VAC, Manual Operation, 1.5m Cable
alt
M6410C4029
M6410C4029 Actuator, 6.5mm, 180N, Floating, 24VAC, 2 End Switches, Manual Operation, 1.5m Cable
alt
M6410C4037
M6410C4037 Actuator, 6.5mm, 300N, Floating, 24VAC, 2 End Switches, Manual Operation, 1.5m Cable
alt
M6410C6057-KO1
Small actuators for linear valves with 3-point signal
alt
M6410L2023
M6410L2023 Actuator, 6.5mm, 180N, Floating, 230V, Manual Operation, 1.5m Cable
alt
M6410L2031
M6410L2031 Actuator, 6.5mm, 300N, Floating, 230V, Manual Operation, 1.5m Cable
alt
M6410L4029
M6410L4029 Actuator, 6.5mm, 180N, Floating, 230V, 2 End Switches, Manual Operation, 1.5m Cable
Image
SKU
Description
alt
M6410A1029
Valve Actuator, Non-Spring Return, Floating Control, 40.5lb
alt
M6410A3017
Valve Actuator, Non-Spring Return, Floating Control, 67.5lb
alt
M6410C2023
M6410C2023 Actuator, 6.5mm, 180N, Floating, 24VAC, Manual Operation, 1.5m Cable
alt
M6410C2031
M6410C2031 Actuator, 6.5mm, 300N, Floating, 24VAC, Manual Operation, 1.5m Cable
alt
M6410C4029
M6410C4029 Actuator, 6.5mm, 180N, Floating, 24VAC, 2 End Switches, Manual Operation, 1.5m Cable
alt
M6410C4037
M6410C4037 Actuator, 6.5mm, 300N, Floating, 24VAC, 2 End Switches, Manual Operation, 1.5m Cable
alt
M6410C6057-KO1
Small actuators for linear valves with 3-point signal
alt
M6410L2023
M6410L2023 Actuator, 6.5mm, 180N, Floating, 230V, Manual Operation, 1.5m Cable
alt
M6410L2031
M6410L2031 Actuator, 6.5mm, 300N, Floating, 230V, Manual Operation, 1.5m Cable
alt
M6410L4029
M6410L4029 Actuator, 6.5mm, 180N, Floating, 230V, 2 End Switches, Manual Operation, 1.5m Cable