/content/hbtbt/gb/en/search-results.html

Ball Valves

Control Ball Valves with Flanged Connection

2-way and 3-way control ball valve assemblies with or without actuator are designed to control hot or chilled water with glycol solutions up to 50% in closed loop HVAC systems to provide 2-position or modulating functions.

Overview

2-way and 3-way control ball valve assemblies with or without actuator are designed to control hot or chilled water with glycol solutions up to 50% in closed loop HVAC systems to provide 2-position or modulating functions.

Features & Benefits:
  • PN 25 (DN 50 to DN 80), PN 16 (DN 100 to DN 150)
  • Equal percentage or linear flow characteristics
  • Flanged connections fitting flanges conforming to EN 1092-1
  • Temperature range of medium -30 to 120 °C
  • Choice of actuation-control scheme: Floating, modulating (2 to 10V), spring return 24V 2-position, spring return modulating/floating
  • Field configurable for normally open or normally closed fail-safe position
  • Removable manual operating handle to control valve during installation or in the event of a power failure (DN 50 to DN 80)
  • Option of four actuator mounting positions on the valve
  • Wide range of KVS choices, from 25 to 560 m3/h
  • Valve ball and stem made of 316 stainless steel
Certifications:
  • -way, 3-way (DN 50 to 80), 3-way (DN 100 to 150) A to AB: EN 1349 Class IV Leakage3-way (DN 100 to 150) B to AB: EN 1349 Class III Leakage
Reference Guides
Name
Description
File Size
Date
Size
Control Ball Valve
application/pdf 1.58 MB
2/17/2022
1.58 MB
Design and Application Guide for the Honeywell Valves and Actuators
application/pdf 49.23 MB
2/17/2022
49.23 MB
Others
Name
Description
File Size
Date
Size
Controles para agua fria (Chilled Water Controls Spanish)
application/pdf 717.87 KB
8/19/2021
717.87 KB
VBF2, VBF3 Flanschregelkugelh�hne
application/pdf 947.6 KB
8/22/2022
947.6 KB
VBF2, VBF3 Flanschregelkugelhähne
application/pdf 947.6 KB
12/14/2022
947.6 KB
Sales Sheet
Name
Description
File Size
Date
Size
Sell Sheet for VBF5011A,B, VBF5013B,C Flanged Control Ball Valves (English)
application/pdf 144.76 KB
8/19/2021
144.76 KB
Brochure
Name
Description
File Size
Date
Size
Chilled Water Controls
application/pdf 238.75 KB
2/17/2022
238.75 KB
Engineering Specifications
Name
Description
File Size
Date
Size
Specification Data
application/pdf 399.36 KB
2/17/2022
399.36 KB
Specification Data
application/pdf 745.07 KB
2/17/2022
745.07 KB
Installation Instructions
Name
Description
File Size
Date
Size
Installation Instructions
application/pdf 1.76 MB
8/25/2022
1.76 MB
Data Sheet
Name
Description
File Size
Date
Size
Product Data
application/pdf 1.34 MB
8/16/2022
1.34 MB
Name
Description
File Size
Date
Size
Sell Sheet for VBF5011A,B, VBF5013B,C Flanged Control Ball Valves (English)
144.76 KB
8/19/2021
144.76 KB
Control Ball Valve
1.58 MB
2/17/2022
1.58 MB
Specification Data
399.36 KB
2/17/2022
399.36 KB
Controles para agua fria (Chilled Water Controls Spanish)
717.87 KB
8/19/2021
717.87 KB
Product Data
1.34 MB
8/16/2022
1.34 MB
Installation Instructions
1.76 MB
8/25/2022
1.76 MB
Design and Application Guide for the Honeywell Valves and Actuators
49.23 MB
2/17/2022
49.23 MB
Chilled Water Controls
238.75 KB
2/17/2022
238.75 KB
Specification Data
745.07 KB
2/17/2022
745.07 KB
VBF2, VBF3 Flanschregelkugelh�hne
947.6 KB
8/22/2022
947.6 KB
VBF2, VBF3 Flanschregelkugelhähne
947.6 KB
12/14/2022
947.6 KB
Name
Description
File Size
Date
Size
Control Ball Valve
1.58 MB
2/17/2022
Design and Application Guide for the Honeywell Valves and Actuators
49.23 MB
2/17/2022
Controles para agua fria (Chilled Water Controls Spanish)
717.87 KB
8/19/2021
VBF2, VBF3 Flanschregelkugelh�hne
947.6 KB
8/22/2022
VBF2, VBF3 Flanschregelkugelhähne
947.6 KB
12/14/2022
Sell Sheet for VBF5011A,B, VBF5013B,C Flanged Control Ball Valves (English)
144.76 KB
8/19/2021
Chilled Water Controls
238.75 KB
2/17/2022
Specification Data
399.36 KB
2/17/2022
Specification Data
745.07 KB
2/17/2022
Installation Instructions
1.76 MB
8/25/2022
Product Data
1.34 MB
8/16/2022
Product Number
SKUs
Image
SKU
Description
alt
VBF2-100-160
VBF2-100-160 Control Ball Valve, 2-Way PN16, Flanges, DN100, Kvs160
alt
VBF2-125-250
VBF2-125-250 Control Ball Valve, 2-Way PN16, Flanges, DN125, Kvs250
alt
VBF2-150-320
VBF2-150-320 Control Ball Valve, 2-Way PN16, Flanges, DN150, Kvs320
alt
VBF2-150-400
VBF2-150-400 Control Ball Valve, 2-Way PN16, Flanges, DN150, Kvs400
alt
VBF2-150-560
VBF2-150-560 Control Ball Valve, 2-Way PN16, Flanges, DN150, Kvs560
alt
VBF2-50-25
VBF2-50-25 Control Ball Valve, 2-Way PN25, Flanges, DN50, Kvs25
alt
VBF2-50-40
VBF2-50-40 Control Ball Valve, 2-Way PN25, Flanges, DN50, Kvs40
alt
VBF2-65-63
VBF2-65-63 Control Ball Valve, 2-Way PN25, Flanges, DN63, Kvs63
alt
VBF2-80-100
VBF2-80-100 Control Ball Valve, 2-Way PN25, Flanges, DN80, Kvs100
alt
VBF3-100-160
VBF3-100-160 Control Ball Valve, 3-Way PN16, Flanges, DN100, Kvs160
Image
SKU
Description
alt
VBF2-100-160
VBF2-100-160 Control Ball Valve, 2-Way PN16, Flanges, DN100, Kvs160
alt
VBF2-125-250
VBF2-125-250 Control Ball Valve, 2-Way PN16, Flanges, DN125, Kvs250
alt
VBF2-150-320
VBF2-150-320 Control Ball Valve, 2-Way PN16, Flanges, DN150, Kvs320
alt
VBF2-150-400
VBF2-150-400 Control Ball Valve, 2-Way PN16, Flanges, DN150, Kvs400
alt
VBF2-150-560
VBF2-150-560 Control Ball Valve, 2-Way PN16, Flanges, DN150, Kvs560
alt
VBF2-50-25
VBF2-50-25 Control Ball Valve, 2-Way PN25, Flanges, DN50, Kvs25
alt
VBF2-50-40
VBF2-50-40 Control Ball Valve, 2-Way PN25, Flanges, DN50, Kvs40
alt
VBF2-65-63
VBF2-65-63 Control Ball Valve, 2-Way PN25, Flanges, DN63, Kvs63
alt
VBF2-80-100
VBF2-80-100 Control Ball Valve, 2-Way PN25, Flanges, DN80, Kvs100
alt
VBF3-100-160
VBF3-100-160 Control Ball Valve, 3-Way PN16, Flanges, DN100, Kvs160