/content/hbtbt/gb/en/search-results.html

Ball Valves

Honeywell Control Ball Valve

The VBG2 2-way and VBG3 3-way Control Ball Valves control hot and chilled water with glycol solutions up to 50% according to VDI2035 in heating, ventilating, and air conditioning (HVAC) systems to provide two-position or modulating functions

The VBG2 2-way and VBG3 3-way Control Ball Valves control hot and chilled water with glycol solutions up to 50% according to VDI2035 in heating, ventilating, and air conditioning (HVAC) systems to provide two-position or modulating functions. The valve comes with features such as of removable manual operating handle to control valve during installation or in the event of power failure and actuator can be mounted on the valve in any of four orientations. By using Nickel-chrome plated brass ball the strength is increased.

Features & Benefits:
  • Sizes from DN15 to DN32 with external (male) BSPP (G) connections 1" to 2"
  • Equal percentage flow characteristic
  • Compatible MVN Rotary Valve Actuators: 2-position, floating, modulating, non-spring return
  • Removable manual operating handle to control valve during installation or in the event of power failure
  • Actuator can be mounted on the valve in any of four orientations
  • Wide range of kVS choices from 0.25 to 25
  • Nickel-chrome plated brass ball
  • Valve installs in a globe valve "T" pattern, no extra elbows or piping required
  • Mixing or diverting control for 3-way valves
  • Leakage rate A, air bubble-tight
Certifications:
  • CE

Others

  • Media Temperature Range
    • 5 ... 120 degree Celsius
  • Port Connection
    • External Thread Flat sealing
  • Angle of Rotation
    • 90°
  • Application
    • The valves have a flow control insert. The characteristic is equal percentage.
    • The valves have a flow control insert. The characteristic is equal percentage.
  • Nominal Pressure
    • PN25

Others

  • Media Temperature Range
    • 5 ... 120 degree Celsius
  • Port Connection
    • External Thread Flat sealing
  • Angle of Rotation
    • 90°
  • Application
    • The valves have a flow control insert. The characteristic is equal percentage.
    • The valves have a flow control insert. The characteristic is equal percentage.
  • Nominal Pressure
    • PN25
  • Port Connection : External Thread Flat sealing
  • Angle of Rotation : 90°
  • Application : The valves have a flow control insert. The characteristic is equal percentage.|The valves have a flow control insert. The characteristic is equal percentage.
  • Nominal Pressure : PN25
  • Media Temperature Range : 5 ... 120 degree Celsius
Others
Name
Description
File Size
Date
Size
VBG2 and VBG3 Ext. Threaded Control Ball Valves
application/pdf 1.23 MB
8/25/2022
1.23 MB
VBG Regelkugelh�hne mit Au�engewinde PN25 (DN15 BIS DN32)
application/pdf 1.13 MB
8/22/2022
1.13 MB
VBG Regelkugelh�hne mit Au�engewinde PN25 (DN40 BIS DN50)
application/pdf 1.19 MB
8/22/2022
1.19 MB
VBG Regelkugelh�hne mit Au�engewinde PN25 (DN15 BIS DN32)
application/pdf 1.13 MB
8/16/2022
1.13 MB
VBG Regelkugelh�hne mit Au�engewinde PN25 (DN40 BIS DN50)
application/pdf 1.19 MB
6/21/2022
1.19 MB
Ext. Threaded Control Ball Valves for Use with MVN (DN15-32) and M6061-M7061 (DN40-50) Rotary Actuators
application/pdf 1.23 MB
8/25/2022
1.23 MB
Name
Description
File Size
Date
Size
VBG2 and VBG3 Ext. Threaded Control Ball Valves
1.23 MB
8/25/2022
1.23 MB
VBG Regelkugelh�hne mit Au�engewinde PN25 (DN15 BIS DN32)
1.13 MB
8/22/2022
1.13 MB
VBG Regelkugelh�hne mit Au�engewinde PN25 (DN40 BIS DN50)
1.19 MB
8/22/2022
1.19 MB
VBG Regelkugelh�hne mit Au�engewinde PN25 (DN15 BIS DN32)
1.13 MB
8/16/2022
1.13 MB
VBG Regelkugelh�hne mit Au�engewinde PN25 (DN40 BIS DN50)
1.19 MB
6/21/2022
1.19 MB
Ext. Threaded Control Ball Valves for Use with MVN (DN15-32) and M6061-M7061 (DN40-50) Rotary Actuators
1.23 MB
8/25/2022
1.23 MB
Name
Description
File Size
Date
Size
VBG2 and VBG3 Ext. Threaded Control Ball Valves
1.23 MB
8/25/2022
VBG Regelkugelh�hne mit Au�engewinde PN25 (DN15 BIS DN32)
1.13 MB
8/22/2022
VBG Regelkugelh�hne mit Au�engewinde PN25 (DN40 BIS DN50)
1.19 MB
8/22/2022
VBG Regelkugelh�hne mit Au�engewinde PN25 (DN15 BIS DN32)
1.13 MB
8/16/2022
VBG Regelkugelh�hne mit Au�engewinde PN25 (DN40 BIS DN50)
1.19 MB
6/21/2022
Ext. Threaded Control Ball Valves for Use with MVN (DN15-32) and M6061-M7061 (DN40-50) Rotary Actuators
1.23 MB
8/25/2022
Image
SKU
Description
alt
VBG3-15-0.63
VBG3-15-0.63 Control Ball Valve, 3-way, 340kPA, 0.63, 15mm
alt
VBG3-15-1
VBG3-15-1 Control Ball Valve, 3-way, 340kPA, 1, 15mm
alt
VBG3-15-1.6
VBG3-15-1.6 Control Ball Valve, 3-way, 340kPA, 1.6, 15mm
alt
VBG3-15-2.5
VBG3-15-2.5 Control Ball Valve, 3-way, 340kPA, 2.5, 15mm
alt
VBG3-15-4
VBG3-15-4 Control Ball Valve, 3-way, 340kPA, 4, 15mm
alt
VBG3-15-6.3
VBG3-15-6.3 Control Ball Valve, 3-way, 340kPA, 6.3, 15mm
alt
VBG3-20-4
VBG3-20-4 Control Ball Valve, 3-way, 340kPA, 4, 20mm
alt
VBG3-20-6.3
VBG3-20-6.3 Control Ball Valve, 3-way, 340kPA, 6.3, 20mm
alt
VBG3-20-8.6
VBG3-20-8.6 Control Ball Valve, 3-way, 340kPA, 8.6, 20mm
alt
VBG3-25-10
VBG3-25-10 Control Ball Valve, 3-way, 340kPA, 10, 25mm
Image
SKU
Description
alt
VBG3-15-0.63
VBG3-15-0.63 Control Ball Valve, 3-way, 340kPA, 0.63, 15mm
alt
VBG3-15-1
VBG3-15-1 Control Ball Valve, 3-way, 340kPA, 1, 15mm
alt
VBG3-15-1.6
VBG3-15-1.6 Control Ball Valve, 3-way, 340kPA, 1.6, 15mm
alt
VBG3-15-2.5
VBG3-15-2.5 Control Ball Valve, 3-way, 340kPA, 2.5, 15mm
alt
VBG3-15-4
VBG3-15-4 Control Ball Valve, 3-way, 340kPA, 4, 15mm
alt
VBG3-15-6.3
VBG3-15-6.3 Control Ball Valve, 3-way, 340kPA, 6.3, 15mm
alt
VBG3-20-4
VBG3-20-4 Control Ball Valve, 3-way, 340kPA, 4, 20mm
alt
VBG3-20-6.3
VBG3-20-6.3 Control Ball Valve, 3-way, 340kPA, 6.3, 20mm
alt
VBG3-20-8.6
VBG3-20-8.6 Control Ball Valve, 3-way, 340kPA, 8.6, 20mm
alt
VBG3-25-10
VBG3-25-10 Control Ball Valve, 3-way, 340kPA, 10, 25mm