/content/hbtbt/gb/en/search-results.html

    Butterfly Valves

    V4 Water Type Butterfly Valves

    Honeywell's V4 Actuated Water Type Butterfly Valves are suitable for heating and cooling applications. The pressure rating of these type of valve are PN16 and valve Size are from DN5 to DN6.

    Overview

    Honeywell's V4 Actuated Water Type Butterfly Valves are suitable for heating and cooling applications. The pressure rating of these type of valve are PN16 and valve Size are from DN5 to DN6.

    Features & Benefits:
    • Cast Iron body/Ductile iron body
    • 90O closing or opening operation (10 positions)
    • Lock level handle (steel material)
    • Elastomer liner
    • Memory lock mechanism
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime

    _blank

    Actuator_Angle_Of_Rotation@actuator_angle_of_rotation|Manual_Operation_Type@manual_operation_type|Maximum_Ambient_Temperature_Rating@maximum_ambient_temperature_rating|Valve_Body_Material@valve_body_material|Valve_Disc_Material@valve_disc_material|Valve_Type@valve_type

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list