/content/hbtbt/gb/en/search-results.html

Butterfly Valves

Honeywell Building Management Systems Butterfly valve

Butterfly valves are used for heating and cooling applications, or boiler management systems.

Overview

In combination with rotary actuators M6061A and M7061E, the butterfly valves V5421B are suitable for heating and cooling applications as well as boiler management systems. The butterfly valve can shut on/off liquid flow by turning the rotary disc 0-90° rotary angle. Preferred use of these valves in boiler cascade systems where boiler supply flow is to shut off in case of non-heat requirements.

Features & Benefits:
  • Suitable for M6061 and M7061 actuators
  • No separate linkage required
  • Easy mounting
  • Centric Butterfly Valve with elastomer liner
  • Wide DN-range
  • For heating water < 50Deg Glycol
  • Exchangeable liner
  • Corrosion resistant design
Specifications

Others

  • Port Connection
    • Wafer
  • Application
    • For heating water containing up to 50% glycol. Other additives possible, but contact Honeywell for confirmation.
    • For heating water containing up to 50% glycol. Other additives possible, but contact Honeywell for confirmation.
  • Valve Series
    • V5421B
  • Angle of Rotation
    • 90°
  • Nominal Pressure
    • PN16

Others

  • Port Connection
    • Wafer
  • Application
    • For heating water containing up to 50% glycol. Other additives possible, but contact Honeywell for confirmation.
    • For heating water containing up to 50% glycol. Other additives possible, but contact Honeywell for confirmation.
  • Valve Series
    • V5421B
  • Angle of Rotation
    • 90°
  • Nominal Pressure
    • PN16
  • Port Connection : Wafer
  • Application : For heating water containing up to 50% glycol. Other additives possible, but contact Honeywell for confirmation.|For heating water containing up to 50% glycol. Other additives possible, but contact Honeywell for confirmation.
  • Valve Series : V5421B
  • Angle of Rotation : 90°
  • Nominal Pressure : PN16
Others
Name
Description
File Size
Date
Size
V5421B BUTTERFLY VALVES
application/pdf 406.01 KB
8/16/2022
406.01 KB
FOR BUTTERFLY VALVE
application/pdf 2.54 MB
8/25/2022
2.54 MB
V5421B BUTTERFLY VALVES PN6-PN10-PN16
application/pdf 496.68 KB
8/25/2022
496.68 KB
M6422L1003 STELLMOTOR F�R RINGDROSSELKLAPPE V5421B1090, DN200
application/pdf 85.29 KB
8/22/2022
85.29 KB
BUTTERFLY VALVES
application/pdf 406.01 KB
8/16/2022
406.01 KB
FOR BUTTERFLY VALVE
application/pdf 2.54 MB
8/25/2022
2.54 MB
V5421B BUTTERFLY VALVES PN6-PN10-PN16
application/pdf 496.68 KB
8/25/2022
496.68 KB
Engineering Specifications
Name
Description
File Size
Date
Size
Butterfly Valves
application/pdf 355.42 KB
2/17/2022
355.42 KB
Name
Description
File Size
Date
Size
Butterfly Valves
355.42 KB
2/17/2022
355.42 KB
V5421B BUTTERFLY VALVES
406.01 KB
8/16/2022
406.01 KB
FOR BUTTERFLY VALVE
2.54 MB
8/25/2022
2.54 MB
V5421B BUTTERFLY VALVES PN6-PN10-PN16
496.68 KB
8/25/2022
496.68 KB
M6422L1003 STELLMOTOR F�R RINGDROSSELKLAPPE V5421B1090, DN200
85.29 KB
8/22/2022
85.29 KB
BUTTERFLY VALVES
406.01 KB
8/16/2022
406.01 KB
FOR BUTTERFLY VALVE
2.54 MB
8/25/2022
2.54 MB
V5421B BUTTERFLY VALVES PN6-PN10-PN16
496.68 KB
8/25/2022
496.68 KB
Name
Description
File Size
Date
Size
V5421B BUTTERFLY VALVES
406.01 KB
8/16/2022
FOR BUTTERFLY VALVE
2.54 MB
8/25/2022
V5421B BUTTERFLY VALVES PN6-PN10-PN16
496.68 KB
8/25/2022
M6422L1003 STELLMOTOR F�R RINGDROSSELKLAPPE V5421B1090, DN200
85.29 KB
8/22/2022
BUTTERFLY VALVES
406.01 KB
8/16/2022
FOR BUTTERFLY VALVE
2.54 MB
8/25/2022
V5421B BUTTERFLY VALVES PN6-PN10-PN16
496.68 KB
8/25/2022
Butterfly Valves
355.42 KB
2/17/2022
Product Number
SKUs
Image
SKU
Description
alt
V5421B1009
V5421B1009 Butterfly valve: 10 -130 oC temperature: DN size 25: 52 Kvs value: P 1600mAx. delta
alt
V5421B1017
V5421B1017 Butterfly valve: 10 -130 oC temperature: DN size 32: 52 Kvs value: P 1600mAx.delta
alt
V5421B1025
2-Way Butterfly Valve, Wafer Flange Connection, PN16, KVs 50, DN40
alt
V5421B1033
2-Way Butterfly Valve, Wafer Flange Connection, PN16, KVs 116, DN50, Max DP 10bar
alt
V5421B1041
2-Way Butterfly Valve, Wafer Flange Connection, PN16, KVs 259, DN65, Max DP 10bar
alt
V5421B1058
2-Way Butterfly Valve, Wafer Flange Connection, PN16, KVs 377, DN80, Max DP 10bar
alt
V5421B1066
2-Way Butterfly Valve, Wafer Flange Connection, PN16, KVs 763, DN100, Max DP 8bar
alt
V5421B1074
2-Way Butterfly Valve, Wafer Flange Connection, PN16, KVs 1030, DN125, Max DP 6bar
alt
V5421B1082
2-Way Butterfly Valve, Wafer Flange Connection, PN16, KVs 1790, DN150, Max DP 4bar
alt
V5421B1090
2-Way Butterfly Valve, Wafer Flange Connection, PN16, KVs 3460, DN200, Max DP 3bar
Image
SKU
Description
alt
V5421B1009
V5421B1009 Butterfly valve: 10 -130 oC temperature: DN size 25: 52 Kvs value: P 1600mAx. delta
alt
V5421B1017
V5421B1017 Butterfly valve: 10 -130 oC temperature: DN size 32: 52 Kvs value: P 1600mAx.delta
alt
V5421B1025
2-Way Butterfly Valve, Wafer Flange Connection, PN16, KVs 50, DN40
alt
V5421B1033
2-Way Butterfly Valve, Wafer Flange Connection, PN16, KVs 116, DN50, Max DP 10bar
alt
V5421B1041
2-Way Butterfly Valve, Wafer Flange Connection, PN16, KVs 259, DN65, Max DP 10bar
alt
V5421B1058
2-Way Butterfly Valve, Wafer Flange Connection, PN16, KVs 377, DN80, Max DP 10bar
alt
V5421B1066
2-Way Butterfly Valve, Wafer Flange Connection, PN16, KVs 763, DN100, Max DP 8bar
alt
V5421B1074
2-Way Butterfly Valve, Wafer Flange Connection, PN16, KVs 1030, DN125, Max DP 6bar
alt
V5421B1082
2-Way Butterfly Valve, Wafer Flange Connection, PN16, KVs 1790, DN150, Max DP 4bar
alt
V5421B1090
2-Way Butterfly Valve, Wafer Flange Connection, PN16, KVs 3460, DN200, Max DP 3bar