Expansion Valves
2 Way Flanged Valve
The VS series valves with spring return function are used in HAVC system to control the flow of hot and/or cold water, treated water (Max.50% Glycol Solutions) applications are also permissible.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
VS valve is one type of control valve that can do on/off
control refer to customer’s demands. The actuator has the
special function that if the power is off, the valve will return
to original position by spring. This is a safe and energy
saving function to customers.
Features & Benefits:- VS valve is one type of control valve that can do on/off
- control refer to customer’s demands. The actuator has the
- special function that if the power is off, the valve will return
- to original position by spring. This is a safe and energy
- saving function to customers.
- Brass body with internal threaded end connections
- Low seat leakage rate