/content/hbtbt/gb/en/search-results.html

    globe valves

    Flanged Linear Valves

    Discontinued

    The Flanged Linear Valve is a single seated valves are used for modulating control of hot / chilled water or steam in heating, ventilating and air conditioning systems.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The Flanged Linear Valve is a single seated valves are used for modulating control of hot / chilled water or steam in heating, ventilating and air conditioning systems. The Valves can be operated by linear actuators ML6420/ ML6425, ML7420/ML7425 or ML6421A/ML7421A.

    Features & Benefits:
    • Cast iron body with flanged end connections
    • Low seat leakage rate
    • High Close-off Pressure Rating (1000kPa)
    • Metal to metal seating for long life span
    • Self adjusting packing
    • Accurate positioning to ensure state of the art temperature control
    • Easy mounting of directly coupled with electric actuators
    • Approved according to DIN 32730
    You can compare up to 5 items at a time ×

    Compare X Products

    Clear All

    X of 5 products to compare