/content/hbtbt/gb/en/search-results.html

Globe Valves

V5011S Series Internal Threaded Linear Valve

V5011S internal threaded linear valves can be directly coupled to electric and pneumatic actuator. These have internal threading which is made of brass body.

V5011S internal threaded linear valves can be directly coupled to electric and pneumatic actuator for easy mounting. These have internal threaded end connection which is made of brass body. It has low seat leakage rate. It has low self-adjusting packing. It has accurate positioning to ensure state-of-the-art temperature control. This can be used as single seated control or shut-off valve for hot water, chilled water, saturated steam, superheated steam, domestic hot water, in heating, ventilation, air conditioning systems, and open circuits. It can be operated by electric linear actuators such as ML6420/25, ML7420/25, ML6421, and ML7421 and pneumatic actuators such as MP953

Features & Benefits:
  • Brass body with internal threaded end connections
  • Low seat leakage rate
  • Self-adjusting packing
  • Accurate positioning to ensure state-of-the-art temperature control
  • Directly-coupled electric and pneumatic actuators for easy mounting

Others

  • Media Temperature Range
    • 120 - 170 °C @ 1490 kPa
    • 2 - 120 °C @ 1600 kPa
  • Nominal Pressure
    • PN16
  • Valve Series
    • V5011R/S
  • Port Connection
    • Internal Thread
  • Actuator Stroke Length
    • 20millimetre

Others

  • Media Temperature Range
    • 120 - 170 °C @ 1490 kPa
    • 2 - 120 °C @ 1600 kPa
  • Nominal Pressure
    • PN16
  • Valve Series
    • V5011R/S
  • Port Connection
    • Internal Thread
  • Actuator Stroke Length
    • 20millimetre
  • Nominal Pressure : PN16
  • Valve Series : V5011R/S
  • Port Connection : Internal Thread
  • Actuator Stroke Length : 20millimetre
  • Media Temperature Range : 120 - 170 °C @ 1490 kPa|2 - 120 °C @ 1600 kPa
Others
Name
Description
File Size
Date
Size
Product Data
application/pdf 316.46 KB
8/19/2021
316.46 KB
Controles para agua fria (Chilled Water Controls Spanish)
application/pdf 717.87 KB
8/19/2021
717.87 KB
Specification Data
application/pdf 186.85 KB
8/19/2021
186.85 KB
THREADED LINEAR VALVES
application/pdf 270.74 KB
8/25/2022
270.74 KB
Durchgangsventil mit Innengewinde Rotguss, PN16
application/pdf 44.5 KB
8/22/2022
44.5 KB
Durchgangsventil mit Innengewinde Rotguss, PN16
application/pdf 44.5 KB
8/16/2022
44.5 KB
THREADED LINEAR VALVES
application/pdf 270.74 KB
8/25/2022
270.74 KB
Brochure
Name
Description
File Size
Date
Size
Brochure for Commercial Field Devices (English)
application/pdf 2.93 MB
2/17/2022
2.93 MB
Chilled Water Controls
application/pdf 238.75 KB
2/17/2022
238.75 KB
Engineering Specifications
Name
Description
File Size
Date
Size
Pneumatic Valve Summary
application/pdf 87.51 KB
2/17/2022
87.51 KB
Specification Data
application/pdf 142.17 KB
2/17/2022
142.17 KB
Installation Instructions
Name
Description
File Size
Date
Size
Single Seated Valves
application/pdf 411.61 KB
8/25/2022
411.61 KB
Name
Description
File Size
Date
Size
Product Data
316.46 KB
8/19/2021
316.46 KB
Brochure for Commercial Field Devices (English)
2.93 MB
2/17/2022
2.93 MB
Controles para agua fria (Chilled Water Controls Spanish)
717.87 KB
8/19/2021
717.87 KB
Pneumatic Valve Summary
87.51 KB
2/17/2022
87.51 KB
Specification Data
186.85 KB
8/19/2021
186.85 KB
Chilled Water Controls
238.75 KB
2/17/2022
238.75 KB
Single Seated Valves
411.61 KB
8/25/2022
411.61 KB
Specification Data
142.17 KB
2/17/2022
142.17 KB
THREADED LINEAR VALVES
270.74 KB
8/25/2022
270.74 KB
Durchgangsventil mit Innengewinde Rotguss, PN16
44.5 KB
8/22/2022
44.5 KB
Durchgangsventil mit Innengewinde Rotguss, PN16
44.5 KB
8/16/2022
44.5 KB
THREADED LINEAR VALVES
270.74 KB
8/25/2022
270.74 KB
Name
Description
File Size
Date
Size
Product Data
316.46 KB
8/19/2021
Controles para agua fria (Chilled Water Controls Spanish)
717.87 KB
8/19/2021
Specification Data
186.85 KB
8/19/2021
THREADED LINEAR VALVES
270.74 KB
8/25/2022
Durchgangsventil mit Innengewinde Rotguss, PN16
44.5 KB
8/22/2022
Durchgangsventil mit Innengewinde Rotguss, PN16
44.5 KB
8/16/2022
THREADED LINEAR VALVES
270.74 KB
8/25/2022
Brochure for Commercial Field Devices (English)
2.93 MB
2/17/2022
Chilled Water Controls
238.75 KB
2/17/2022
Pneumatic Valve Summary
87.51 KB
2/17/2022
Specification Data
142.17 KB
2/17/2022
Single Seated Valves
411.61 KB
8/25/2022
Image
SKU
Description
alt
V5011S1005
V5011S1005 Internal Threaded Linear Valve, Brass, PN16, DN15 Valve, 0.63 Flow Capacity
alt
V5011S1013
V5011S1013 Internal Threaded Linear Valve, Brass, PN16, DN15 Valve, 1 Flow Capacity
alt
V5011S1021
V5011S1021 Internal Threaded Linear Valve, Brass, PN16, DN15 Valve, 1.6 Flow Capacity
alt
V5011S1039
V5011S1039 Internal Threaded Linear Valve, Brass, PN16, DN15 Valve, 2.5 Flow Capacity
alt
V5011S1047
V5011S1047 Internal Threaded Linear Valve, Brass, PN16, DN15 Valve, 4 Flow Capacity
alt
V5011S1054
V5011S1054 Internal Threaded Linear Valve, Brass, PN16, DN20 Valve, 6.3 Flow Capacity
alt
V5011S1062
V5011S1062 Internal Threaded Linear Valve, Brass, PN16, DN25 Valve, 10 Flow Capacity
alt
V5011S1070
V5011S1070 Internal Threaded Linear Valve, Brass, PN16, DN32 Valve, 16 Flow Capacity
alt
V5011S1088
V5011S1088 Internal Threaded Linear Valve, Brass, PN16, DN40 Valve, 25 Flow Capacity
alt
V5011S1096
V5011S1096 Internal Threaded Linear Valve, Brass, PN16, DN50 Valve, 40 Flow Capacity
Image
SKU
Description
alt
V5011S1005
V5011S1005 Internal Threaded Linear Valve, Brass, PN16, DN15 Valve, 0.63 Flow Capacity
alt
V5011S1013
V5011S1013 Internal Threaded Linear Valve, Brass, PN16, DN15 Valve, 1 Flow Capacity
alt
V5011S1021
V5011S1021 Internal Threaded Linear Valve, Brass, PN16, DN15 Valve, 1.6 Flow Capacity
alt
V5011S1039
V5011S1039 Internal Threaded Linear Valve, Brass, PN16, DN15 Valve, 2.5 Flow Capacity
alt
V5011S1047
V5011S1047 Internal Threaded Linear Valve, Brass, PN16, DN15 Valve, 4 Flow Capacity
alt
V5011S1054
V5011S1054 Internal Threaded Linear Valve, Brass, PN16, DN20 Valve, 6.3 Flow Capacity
alt
V5011S1062
V5011S1062 Internal Threaded Linear Valve, Brass, PN16, DN25 Valve, 10 Flow Capacity
alt
V5011S1070
V5011S1070 Internal Threaded Linear Valve, Brass, PN16, DN32 Valve, 16 Flow Capacity
alt
V5011S1088
V5011S1088 Internal Threaded Linear Valve, Brass, PN16, DN40 Valve, 25 Flow Capacity
alt
V5011S1096
V5011S1096 Internal Threaded Linear Valve, Brass, PN16, DN50 Valve, 40 Flow Capacity