/content/hbtbt/gb/en/search-results.html

Globe Valves

Linear Control Valve

Linear control valves are used for heating and air conditioning in closed circuit systems. These are 38mm stroke valves.

Overview

Linear control valves are used for heating and air conditioning in closed circuit systems. These are 38mm stroke valves.

Specifications

Others

  • Media Temperature Range
    • 2 - 120 degree Celsius
  • Port Connection
    • Flange
  • Valve Series
    • V5329C/V5015
  • Nominal Pressure
    • PN6
  • Actuator Stroke Length
    • 38millimetre
  • Application
    • Air Conditioning System
    • Heating System
    • Ventilation System

Others

  • Media Temperature Range
    • 2 - 120 degree Celsius
  • Port Connection
    • Flange
  • Valve Series
    • V5329C/V5015
  • Nominal Pressure
    • PN6
  • Actuator Stroke Length
    • 38millimetre
  • Application
    • Air Conditioning System
    • Heating System
    • Ventilation System
  • Port Connection : Flange
  • Valve Series : V5329C/V5015
  • Nominal Pressure : PN6
  • Actuator Stroke Length : 38millimetre
  • Application : Air Conditioning System|Heating System|Ventilation System
  • Media Temperature Range : 2 - 120 degree Celsius
Others
Name
Description
File Size
Date
Size
Stellventile V5015A Dreiwege-Mischventil
application/pdf 632.63 KB
8/16/2022
632.63 KB
FLANGED LINEAR VALVES
application/pdf 294.62 KB
8/25/2022
294.62 KB
Stellventile
application/pdf 632.63 KB
6/21/2022
632.63 KB
FLANGED LINEAR VALVES
application/pdf 294.62 KB
8/25/2022
294.62 KB
Engineering Specifications
Name
Description
File Size
Date
Size
Specificaiton Data
application/pdf 377.76 KB
2/17/2022
377.76 KB
Installation Instructions
Name
Description
File Size
Date
Size
Flanged Linear valves
application/pdf 205.72 KB
8/25/2022
205.72 KB
Name
Description
File Size
Date
Size
Specificaiton Data
377.76 KB
2/17/2022
377.76 KB
Flanged Linear valves
205.72 KB
8/25/2022
205.72 KB
Stellventile V5015A Dreiwege-Mischventil
632.63 KB
8/16/2022
632.63 KB
FLANGED LINEAR VALVES
294.62 KB
8/25/2022
294.62 KB
Stellventile
632.63 KB
6/21/2022
632.63 KB
FLANGED LINEAR VALVES
294.62 KB
8/25/2022
294.62 KB
Name
Description
File Size
Date
Size
Stellventile V5015A Dreiwege-Mischventil
632.63 KB
8/16/2022
FLANGED LINEAR VALVES
294.62 KB
8/25/2022
Stellventile
632.63 KB
6/21/2022
FLANGED LINEAR VALVES
294.62 KB
8/25/2022
Specificaiton Data
377.76 KB
2/17/2022
Flanged Linear valves
205.72 KB
8/25/2022
Product Number
SKUs
Image
SKU
Description
alt
V5015A1151
3-Way Mixing Linear Valve, Flanged Connections, PN6, KVs 140, DN100, 38mm stroke
alt
V5015A1169
V5015A1169 Control Valve, 3-way, Linear, Stoke 38mm, 120kPa, DN Size 125mm
alt
V5015A1177
3-Way Mixing Linear Valve, Flanged Connections, PN6, KVs 310, DN150, 38mm stroke
Image
SKU
Description
alt
V5015A1151
3-Way Mixing Linear Valve, Flanged Connections, PN6, KVs 140, DN100, 38mm stroke
alt
V5015A1169
V5015A1169 Control Valve, 3-way, Linear, Stoke 38mm, 120kPa, DN Size 125mm
alt
V5015A1177
3-Way Mixing Linear Valve, Flanged Connections, PN6, KVs 310, DN150, 38mm stroke