/content/hbtbt/gb/en/search-results.html

Globe Valves

Flanged Linear Valve

The Flanged Linear Valve is single-seated valves are suitable for use in conjunction with the modulating control of hot / chilled water in closed heating, ventilating, and air conditioning systems.

Overview

The Flanged Linear Valve is single-seated valves are suitable for use in conjunction with the modulating control of hot / chilled water in closed heating, ventilating, and air conditioning systems. They are designed especially for use in high differential pressure applications (e.g. district heating) and can be operated by linear actuators ML6420/ML6425, ML7420/ML7425, or ML6421/ML7421 or by pneumatic actuators MP953

Features & Benefits:
  • Pressure-balanced plug
  • Nodular iron body with flanged end connections
  • Low seat leakage rate
  • Metal-to-metal seating for long life span
  • Self-adjusting packing
  • Accurate positioning to ensure state-of-the-art temperature control
  • Easy mounting of direct-coupled electric and pneumatic actuators
  • Approved according to DIN EN 14597 in DN15...80 in combination with ML6425/ML7425
Certifications:
  • EN0B-0440GE51 R0917
Specifications

Others

  • Media Temperature Range
    • 2 - 180 degree Celsius
  • Port Connection
    • Flange
  • Valve Series
    • V5016A
  • Nominal Pressure
    • PN16

Others

  • Media Temperature Range
    • 2 - 180 degree Celsius
  • Port Connection
    • Flange
  • Valve Series
    • V5016A
  • Nominal Pressure
    • PN16
  • Port Connection : Flange
  • Valve Series : V5016A
  • Nominal Pressure : PN16
  • Media Temperature Range : 2 - 180 degree Celsius
Others
Name
Description
File Size
Date
Size
Durchgangsventil PN16
application/pdf 526.36 KB
8/16/2022
526.36 KB
FLANGED LINEAR VALVES
application/pdf 294.62 KB
8/25/2022
294.62 KB
Installation Instructions
Name
Description
File Size
Date
Size
Flanged Linear valves
application/pdf 205.72 KB
8/25/2022
205.72 KB
Name
Description
File Size
Date
Size
Flanged Linear valves
205.72 KB
8/25/2022
205.72 KB
Durchgangsventil PN16
526.36 KB
8/16/2022
526.36 KB
FLANGED LINEAR VALVES
294.62 KB
8/25/2022
294.62 KB
Name
Description
File Size
Date
Size
Durchgangsventil PN16
526.36 KB
8/16/2022
FLANGED LINEAR VALVES
294.62 KB
8/25/2022
Flanged Linear valves
205.72 KB
8/25/2022
Product Number
SKUs
Image
SKU
Description
alt
V5016A1010
Flanged Linear Valve, Single- seated, water, water-glyco, DN15, 0.40 kVS
alt
V5016A1028
Flanged Linear Valve, Single- seated, water, water-glyco, DN15, 0.63 kVS
alt
V5016A1036
Flanged Linear Valve, Single- seated, water, water-glyco, DN15, 1.0 kVS
alt
V5016A1044
Flanged Linear Valve: Single- seated: water: water-glyco: DN15: 1.6 kVS
alt
V5016A1051
Flanged Linear Valve, Single- seated, water, water-glyco, DN15, 2.5 kVS
alt
V5016A1069
2-Way Linear Valve, Pressure Balanced, Flanged Connection, PN16, KVs 4.0, DN15, 20mm stroke
alt
V5016A1077
2-Way Linear Valve, Pressure Balanced, Flanged Connection, PN16, KVs 6.3, DN20, 20mm stroke
alt
V5016A1085
2-Way Linear Valve, Pressure Balanced, Flanged Connection, PN16, KVs 10, DN25, 20mm stroke
alt
V5016A1093
2-Way Linear Valve, Pressure Balanced, Flanged Connection, PN16, KVs 16, DN32, 20mm stroke
alt
V5016A1101
2-Way Linear Valve, Pressure Balanced, Flanged Connection, PN16, KVs 25, DN40, 20mm stroke
Image
SKU
Description
alt
V5016A1010
Flanged Linear Valve, Single- seated, water, water-glyco, DN15, 0.40 kVS
alt
V5016A1028
Flanged Linear Valve, Single- seated, water, water-glyco, DN15, 0.63 kVS
alt
V5016A1036
Flanged Linear Valve, Single- seated, water, water-glyco, DN15, 1.0 kVS
alt
V5016A1044
Flanged Linear Valve: Single- seated: water: water-glyco: DN15: 1.6 kVS
alt
V5016A1051
Flanged Linear Valve, Single- seated, water, water-glyco, DN15, 2.5 kVS
alt
V5016A1069
2-Way Linear Valve, Pressure Balanced, Flanged Connection, PN16, KVs 4.0, DN15, 20mm stroke
alt
V5016A1077
2-Way Linear Valve, Pressure Balanced, Flanged Connection, PN16, KVs 6.3, DN20, 20mm stroke
alt
V5016A1085
2-Way Linear Valve, Pressure Balanced, Flanged Connection, PN16, KVs 10, DN25, 20mm stroke
alt
V5016A1093
2-Way Linear Valve, Pressure Balanced, Flanged Connection, PN16, KVs 16, DN32, 20mm stroke
alt
V5016A1101
2-Way Linear Valve, Pressure Balanced, Flanged Connection, PN16, KVs 25, DN40, 20mm stroke