/content/hbtbt/gb/en/search-results.html

Globe Valves

V5049A Flanged Linear Valve

V5049A Flanged Linear Valves are a part of Honeywell. These linear valves are single seated valves used for modulating control of hot or chilled water or steam in heating, ventilating, and air conditioning systems.

V5049A Flanged Linear Valveis single seated valves are used for modulating control of hot or chilled water or steam in heating, ventilating, and air conditioning systems and can be operated by electric linear actuators as ML6420/25 or ML7420/25 and ML6421/ML7421, or by pneumatic actuators MP953.

Features & Benefits:
  • Secondary monitoring and maintenance
Certifications:
  • DIN EN 14597

Others

  • Media Temperature Range
    • 2 - 120 °C @ 4000 kPa
    • 200 - 220 °C @ 3720 kPa
    • 150 - 200 °C @ 3800 kPa
    • 120 - 150 °C @ 3920 kPa
  • Port Connection
    • Flange
  • Application
    • Air Conditioning System
    • Heating System
    • Ventilation System
  • Valve Series
    • V5049
  • Nominal Pressure
    • PN40

Others

  • Media Temperature Range
    • 2 - 120 °C @ 4000 kPa
    • 200 - 220 °C @ 3720 kPa
    • 150 - 200 °C @ 3800 kPa
    • 120 - 150 °C @ 3920 kPa
  • Port Connection
    • Flange
  • Application
    • Air Conditioning System
    • Heating System
    • Ventilation System
  • Valve Series
    • V5049
  • Nominal Pressure
    • PN40
  • Port Connection : Flange
  • Application : Air Conditioning System|Heating System|Ventilation System
  • Valve Series : V5049
  • Nominal Pressure : PN40
  • Media Temperature Range : 2 - 120 °C @ 4000 kPa|200 - 220 °C @ 3720 kPa|150 - 200 °C @ 3800 kPa|120 - 150 °C @ 3920 kPa
Others
Name
Description
File Size
Date
Size
V5049A,B Durchgangsventil (DD, DL) PN16, PN2540
application/pdf 89.32 KB
6/21/2022
89.32 KB
FLANGED LINEAR VALVES
application/pdf 294.62 KB
294.62 KB
Name
Description
File Size
Date
Size
V5049A,B Durchgangsventil (DD, DL) PN16, PN2540
89.32 KB
6/21/2022
89.32 KB
FLANGED LINEAR VALVES
294.62 KB
294.62 KB
Name
Description
File Size
Date
Size
V5049A,B Durchgangsventil (DD, DL) PN16, PN2540
89.32 KB
6/21/2022
FLANGED LINEAR VALVES
294.62 KB
Image
SKU
Description
alt
V5049A1433
V5049A Flanged Linear Valve, PN25/40, DN15, KVS1, 6
alt
V5049A1441
V5049A Flanged Linear Valve, PN25/40, DN15, KVS2, 5
alt
V5049A1458
V5049A Flanged Linear Valve, PN25/40, DN15, KVS4
alt
V5049A1508
V5049A Flanged Linear Valve, PN25/40, DN20, KVS6, 3
alt
V5049A1565
V5049A Flanged Linear Valve, PN25/40, DN25, KVS10
alt
V5049A1573
V5049A Flanged Linear Valve, PN25/40, DN32, KVS16
alt
V5049A1581
V5049A Flanged Linear Valve, PN25/40, DN40, KVS25
alt
V5049A1599
V5049A Flanged Linear Valve, PN25/40, DN50, KVS40
alt
V5049A1607
V5049A Flanged Linear Valve, PN25/40, DN65, KVS63
alt
V5049A1615
V5049A Flanged Linear Valve, PN25/40, DN80, KVS100
Image
SKU
Description
alt
V5049A1433
V5049A Flanged Linear Valve, PN25/40, DN15, KVS1, 6
alt
V5049A1441
V5049A Flanged Linear Valve, PN25/40, DN15, KVS2, 5
alt
V5049A1458
V5049A Flanged Linear Valve, PN25/40, DN15, KVS4
alt
V5049A1508
V5049A Flanged Linear Valve, PN25/40, DN20, KVS6, 3
alt
V5049A1565
V5049A Flanged Linear Valve, PN25/40, DN25, KVS10
alt
V5049A1573
V5049A Flanged Linear Valve, PN25/40, DN32, KVS16
alt
V5049A1581
V5049A Flanged Linear Valve, PN25/40, DN40, KVS25
alt
V5049A1599
V5049A Flanged Linear Valve, PN25/40, DN50, KVS40
alt
V5049A1607
V5049A Flanged Linear Valve, PN25/40, DN65, KVS63
alt
V5049A1615
V5049A Flanged Linear Valve, PN25/40, DN80, KVS100