/content/hbtbt/gb/en/search-results.html

Globe Valves

Mixing Valve 3-way

The three-port mixing valves are used for modulating control of hot/chilled water or steam in heating, ventilation, and air conditioning systems and can be operated by electric linear actuators.

The three-port mixing valves are used for modulating control of hot/chilled water or steam in heating, ventilation, and air conditioning systems and can be operated by electric linear actuators ML6420/ML6425, ML7420/ML7425, and ML6421/ML7421 or by pneumatic actuator MP953.

Features & Benefits:
  • Cast iron body with flanged end connections
  • Low seat leakage rate
  • Metal-to-metal seating for long life span
  • Self-adjusting packing
  • Accurate positioning to ensure state-of-the-art temperature control
  • Easy mounting of direct-coupled electric and pneumatic actuators
  • Constant total flow throughout entire plug travel
Certifications:
  • ISO7005

Others

  • Application
    • Air Conditioning System
    • Heating System
    • Ventilation System
  • Port Connection
    • Flange

Others

  • Application
    • Air Conditioning System
    • Heating System
    • Ventilation System
  • Port Connection
    • Flange
  • Application : Air Conditioning System|Heating System|Ventilation System
  • Port Connection : Flange
Others
Name
Description
File Size
Date
Size
Stellventile V5050A Dreiwege-Mischventil
application/pdf 874.29 KB
8/16/2022
874.29 KB
V5050A,B FLANGED LINEAR VALVE PN16 AND PN25-40
application/pdf 473.71 KB
8/16/2022
473.71 KB
FLANGED LINEAR VALVES
application/pdf 294.62 KB
8/25/2022
294.62 KB
Stellventile
application/pdf 874.29 KB
6/21/2022
874.29 KB
FLANGED LINEAR VALVE PN16 AND PN2540
application/pdf 473.71 KB
8/16/2022
473.71 KB
FLANGED LINEAR VALVES
application/pdf 294.62 KB
8/25/2022
294.62 KB
Installation Instructions
Name
Description
File Size
Date
Size
Flanged Linear valves
application/pdf 205.72 KB
8/25/2022
205.72 KB
Data Sheet
Name
Description
File Size
Date
Size
Flanged Linear valve PN16 and PN25-40
application/pdf 442.88 KB
8/16/2022
442.88 KB
Name
Description
File Size
Date
Size
Flanged Linear valves
205.72 KB
8/25/2022
205.72 KB
Flanged Linear valve PN16 and PN25-40
442.88 KB
8/16/2022
442.88 KB
Stellventile V5050A Dreiwege-Mischventil
874.29 KB
8/16/2022
874.29 KB
V5050A,B FLANGED LINEAR VALVE PN16 AND PN25-40
473.71 KB
8/16/2022
473.71 KB
FLANGED LINEAR VALVES
294.62 KB
8/25/2022
294.62 KB
Stellventile
874.29 KB
6/21/2022
874.29 KB
FLANGED LINEAR VALVE PN16 AND PN2540
473.71 KB
8/16/2022
473.71 KB
FLANGED LINEAR VALVES
294.62 KB
8/25/2022
294.62 KB
Name
Description
File Size
Date
Size
Stellventile V5050A Dreiwege-Mischventil
874.29 KB
8/16/2022
V5050A,B FLANGED LINEAR VALVE PN16 AND PN25-40
473.71 KB
8/16/2022
FLANGED LINEAR VALVES
294.62 KB
8/25/2022
Stellventile
874.29 KB
6/21/2022
FLANGED LINEAR VALVE PN16 AND PN2540
473.71 KB
8/16/2022
FLANGED LINEAR VALVES
294.62 KB
8/25/2022
Flanged Linear valves
205.72 KB
8/25/2022
Flanged Linear valve PN16 and PN25-40
442.88 KB
8/16/2022
Image
SKU
Description
alt
V5050A1090
V5050A1090 Control Valve, 3- Way, V5050A, PN16, Flanged Connections, DN100, 160 kvs
alt
V5050A1108
V5050A1108 Control Valve, 3- Way, V5050A, PN16, Flanged Connections, DN125, 250 kvs
alt
V5050A1116
V5050A1116 Control Valve, 3- Way, V5050A, PN16, Flanged Connections, DN150, 360 kvs
alt
V5050A1124
V5050A1124 Control Valve, 3- Way, V5050A, PN25/40, Flanged Connections, DN15, 2.5 kvs
alt
V5050A1140
V5050A1140 Control Valve, 3- Way, V5050A, PN25/40, Flanged Connections, DN20, 6.3 kvs
alt
V5050A1157
V5050A1157 Control Valve: 3- Way: V5050A: PN25/40: Flanged Connections: DN25: 10 kvs
alt
V5050A1165
V5050A1165 Control Valve, 3- Way, V5050A, PN25/40, Flanged Connections, DN32, 16 kvs
alt
V5050A1173
V5050A1173 Control Valve: 3- Way: V5050A: PN25/40: Flanged Connections: DN40: 25 kvs
alt
V5050A1181
V5050A1181 Control Valve: 3- Way: V5050A: PN25/40: Flanged Connections: DN50: 40 kvs
alt
V5050A1199
V5050A1199 Control Valve, 3- Way, V5050A, PN25/40, Flanged Connections, DN65, 63 kvs
Image
SKU
Description
alt
V5050A1090
V5050A1090 Control Valve, 3- Way, V5050A, PN16, Flanged Connections, DN100, 160 kvs
alt
V5050A1108
V5050A1108 Control Valve, 3- Way, V5050A, PN16, Flanged Connections, DN125, 250 kvs
alt
V5050A1116
V5050A1116 Control Valve, 3- Way, V5050A, PN16, Flanged Connections, DN150, 360 kvs
alt
V5050A1124
V5050A1124 Control Valve, 3- Way, V5050A, PN25/40, Flanged Connections, DN15, 2.5 kvs
alt
V5050A1140
V5050A1140 Control Valve, 3- Way, V5050A, PN25/40, Flanged Connections, DN20, 6.3 kvs
alt
V5050A1157
V5050A1157 Control Valve: 3- Way: V5050A: PN25/40: Flanged Connections: DN25: 10 kvs
alt
V5050A1165
V5050A1165 Control Valve, 3- Way, V5050A, PN25/40, Flanged Connections, DN32, 16 kvs
alt
V5050A1173
V5050A1173 Control Valve: 3- Way: V5050A: PN25/40: Flanged Connections: DN40: 25 kvs
alt
V5050A1181
V5050A1181 Control Valve: 3- Way: V5050A: PN25/40: Flanged Connections: DN50: 40 kvs
alt
V5050A1199
V5050A1199 Control Valve, 3- Way, V5050A, PN25/40, Flanged Connections, DN65, 63 kvs