/content/hbtbt/gb/en/search-results.html

Globe Valves

V5329A 3 Way Flanged Linear Valve

Honeywell V5329A are 3-Way Flanged Linear Valve with direct coupled electric and pneumatic actuators for easy mounting.

Overview

Honeywell V5329A are 3-Way Flanged Linear Valve with direct coupled electric and pneumatic actuators for easy mounting. These three port mixing valves are used for modulating control of hot or chilled water in heating, ventilation and air conditioning systems and can be operated by electric linear actuators as ML6420/6425, ML7420/7425 and M6421/7421.

Features & Benefits:
  • Cast iron body with flanged end connections
  • Metal to metal seating for long life span
  • Self-adjusting packing
  • Accurate positioning to ensure state of the art temperature control
  • Constant total flow throughout full plug travel
Specifications

Others

  • Actuator Stroke Length
    • 20millimetre
  • Port Connection
    • Flange
  • Application
    • Heating System
    • Air Conditioning System
    • Ventilation System

Others

  • Actuator Stroke Length
    • 20millimetre
  • Port Connection
    • Flange
  • Application
    • Heating System
    • Air Conditioning System
    • Ventilation System
  • Actuator Stroke Length : 20millimetre
  • Port Connection : Flange
  • Application : Heating System|Air Conditioning System|Ventilation System
Others
Name
Description
File Size
Date
Size
Dreiwege-Mischventil (XA, XD) PN6, PN16
application/pdf 503.99 KB
8/16/2022
503.99 KB
FLANGED LINEAR VALVES
application/pdf 294.62 KB
8/25/2022
294.62 KB
V5329A,C Dreiwege-Mischventil (XA, XD) PN6, PN16
application/pdf 503.99 KB
8/16/2022
503.99 KB
FLANGED LINEAR VALVES
application/pdf 294.62 KB
8/25/2022
294.62 KB
Installation Instructions
Name
Description
File Size
Date
Size
Flanged Linear valves
application/pdf 205.72 KB
8/25/2022
205.72 KB
Name
Description
File Size
Date
Size
Flanged Linear valves
205.72 KB
8/25/2022
205.72 KB
Dreiwege-Mischventil (XA, XD) PN6, PN16
503.99 KB
8/16/2022
503.99 KB
FLANGED LINEAR VALVES
294.62 KB
8/25/2022
294.62 KB
V5329A,C Dreiwege-Mischventil (XA, XD) PN6, PN16
503.99 KB
8/16/2022
503.99 KB
FLANGED LINEAR VALVES
294.62 KB
8/25/2022
294.62 KB
Name
Description
File Size
Date
Size
Dreiwege-Mischventil (XA, XD) PN6, PN16
503.99 KB
8/16/2022
FLANGED LINEAR VALVES
294.62 KB
8/25/2022
V5329A,C Dreiwege-Mischventil (XA, XD) PN6, PN16
503.99 KB
8/16/2022
FLANGED LINEAR VALVES
294.62 KB
8/25/2022
Flanged Linear valves
205.72 KB
8/25/2022
Product Number
SKUs
Image
SKU
Description
alt
V5329A1004
V5329A1004 Flanged linear valve, Nominal pressure rating PN16, Flow Capacity 2.5kVS m3/h, Valve Size DN 15
alt
V5329A1012
3-Way Mixing Linear Valve, Flanged Connection, PN16, KVs 4.0, DN15, 20mm stroke
alt
V5329A1020
3-Way Mixing Linear Valve, Flanged Connection, PN16, KVs 6.3, DN20, 20mm stroke
alt
V5329A1038
3-Way Mixing Linear Valve, Flanged Connection, PN16, KVs 10, DN25, 20mm stroke
alt
V5329A1046
3-Way Mixing Linear Valve, Flanged Connection, PN16, KVs 16, DN32, 20mm stroke
alt
V5329A1053
3-Way Mixing Linear Valve, Flanged Connection, PN16, KVs 25, DN40, 20mm stroke
alt
V5329A1061
3-Way Mixing Linear Valve, Flanged Connection, PN16, KVs 40, DN50, 20mm stroke
alt
V5329A1079
3-Way Mixing Linear Valve, Flanged Connection, PN16, KVs 63, DN65, 20mm stroke
alt
V5329A1087
3-Way Mixing Linear Valve, Flanged Connection, PN16, KVs 100, DN80, 20mm stroke
alt
V5329C1000
V5329C1000 Flanged linear valve: Nominal pressure rating PN6: Flow Capacity 2.5kVS: Valve Size DN 15
Image
SKU
Description
alt
V5329A1004
V5329A1004 Flanged linear valve, Nominal pressure rating PN16, Flow Capacity 2.5kVS m3/h, Valve Size DN 15
alt
V5329A1012
3-Way Mixing Linear Valve, Flanged Connection, PN16, KVs 4.0, DN15, 20mm stroke
alt
V5329A1020
3-Way Mixing Linear Valve, Flanged Connection, PN16, KVs 6.3, DN20, 20mm stroke
alt
V5329A1038
3-Way Mixing Linear Valve, Flanged Connection, PN16, KVs 10, DN25, 20mm stroke
alt
V5329A1046
3-Way Mixing Linear Valve, Flanged Connection, PN16, KVs 16, DN32, 20mm stroke
alt
V5329A1053
3-Way Mixing Linear Valve, Flanged Connection, PN16, KVs 25, DN40, 20mm stroke
alt
V5329A1061
3-Way Mixing Linear Valve, Flanged Connection, PN16, KVs 40, DN50, 20mm stroke
alt
V5329A1079
3-Way Mixing Linear Valve, Flanged Connection, PN16, KVs 63, DN65, 20mm stroke
alt
V5329A1087
3-Way Mixing Linear Valve, Flanged Connection, PN16, KVs 100, DN80, 20mm stroke
alt
V5329C1000
V5329C1000 Flanged linear valve: Nominal pressure rating PN6: Flow Capacity 2.5kVS: Valve Size DN 15