/content/hbtbt/gb/en/search-results.html

Globe Valves

Three-way V5823A/C Valves

Three-way V5823A Valves are used in combination with small electric linear valve actuators and thermoelectric actuators for the control of hot/chilled water for fan coil units, small reheaters and recoolers in electric temperature control systems.

Three-way V5823A/C Valves are used in combination with small electric linear valve actuators and thermoelectric actuators for the control of hot and/or chilled water for fan coil units and small reheaters/ recoolers in electric/electronic temperature control systems.

Features & Benefits:
  • Small size allows installation where space is limited
  • Range of fittings available for different connections (compression, soldered, threaded)
  • Long stroke results in a high-quality characteristic
  • Soft seat provides low leakage rate and high range ability
  • Reduced kVS values in the bypass to facilitate hydronic balancing
  • Adjustment cap for manual operation
Certifications:
  • EN0B-0307GE51 R0218

Others

  • Media Temperature Range
    • 2 - 120 degree Celsius
  • Port Connection
    • Conical Seal
  • Nominal Pressure
    • PN16

Others

  • Media Temperature Range
    • 2 - 120 degree Celsius
  • Port Connection
    • Conical Seal
  • Nominal Pressure
    • PN16
  • Port Connection : Conical Seal
  • Nominal Pressure : PN16
  • Media Temperature Range : 2 - 120 degree Celsius
Others
Name
Description
File Size
Date
Size
KLEINVENTIL F�R ZONENREGELUNG KONISCH DICHTEND, PN16
application/pdf 117.58 KB
8/16/2022
117.58 KB
Kleinventil f�r Zonenregelung flachdichtend, PN16
application/pdf 2.28 MB
8/22/2022
2.28 MB
V5822A5823A,C KLEINVENTIL F�R ZONENREGELUNG KONISCH DICHTEND, PN16
application/pdf 117.58 KB
8/16/2022
117.58 KB
V5832A5833A,C Kleinventil f�r Zonenregelung flachdichtend, PN16
application/pdf 2.28 MB
6/21/2022
2.28 MB
V5822A5823A,C KLEINVENTIL F�R ZONENREGELUNG KONISCH DICHTEND, PN16
application/pdf 117.58 KB
6/21/2022
117.58 KB
Name
Description
File Size
Date
Size
KLEINVENTIL F�R ZONENREGELUNG KONISCH DICHTEND, PN16
117.58 KB
8/16/2022
117.58 KB
Kleinventil f�r Zonenregelung flachdichtend, PN16
2.28 MB
8/22/2022
2.28 MB
V5822A5823A,C KLEINVENTIL F�R ZONENREGELUNG KONISCH DICHTEND, PN16
117.58 KB
8/16/2022
117.58 KB
V5832A5833A,C Kleinventil f�r Zonenregelung flachdichtend, PN16
2.28 MB
6/21/2022
2.28 MB
V5822A5823A,C KLEINVENTIL F�R ZONENREGELUNG KONISCH DICHTEND, PN16
117.58 KB
6/21/2022
117.58 KB
Name
Description
File Size
Date
Size
KLEINVENTIL F�R ZONENREGELUNG KONISCH DICHTEND, PN16
117.58 KB
8/16/2022
Kleinventil f�r Zonenregelung flachdichtend, PN16
2.28 MB
8/22/2022
V5822A5823A,C KLEINVENTIL F�R ZONENREGELUNG KONISCH DICHTEND, PN16
117.58 KB
8/16/2022
V5832A5833A,C Kleinventil f�r Zonenregelung flachdichtend, PN16
2.28 MB
6/21/2022
V5822A5823A,C KLEINVENTIL F�R ZONENREGELUNG KONISCH DICHTEND, PN16
117.58 KB
6/21/2022
Image
SKU
Description
alt
V5823A2003
V5823A2003 Three-way Valves: DN 15: kVS 0.25: Close-Off Pressure 800
alt
V5823A2011
V5823A2011 Three-way Valves: DN 15: kVS 0.40: Close-Off Pressure 800
alt
V5823A2029
V5823A2029 Three-way Valves: DN 15: kVS 0.63: Close-Off Pressure 800
alt
V5823A2037
V5823A2037 Three-way Valves: DN 15: kVS 1: Close-Off Pressure 250
alt
V5823A2045
V5823A2045 Three-way Valves: DN 15: kVS 1.60
alt
V5823A2052
V5823A2052 Three-way Valves: DN 20: kVS 2.50: Close-Off Pressure 100
alt
V5823A2060
V5823A2060 Three-way Valves, DN 20, kVS 4, Close-Off Pressure 100
alt
V5823A2151
V5823A2151 Three-way Valves: DN 20: kVS 2.5: Close-Off Pressure 240
alt
V5823A2169
V5823A2169 Three-way Valves: DN 20: kVS 4: Close-Off Pressure 240
alt
V5823A4009
V5823A4009 Three-way Valves, DN 15, kVS 1.60, Close-Off Pressure 250
Image
SKU
Description
alt
V5823A2003
V5823A2003 Three-way Valves: DN 15: kVS 0.25: Close-Off Pressure 800
alt
V5823A2011
V5823A2011 Three-way Valves: DN 15: kVS 0.40: Close-Off Pressure 800
alt
V5823A2029
V5823A2029 Three-way Valves: DN 15: kVS 0.63: Close-Off Pressure 800
alt
V5823A2037
V5823A2037 Three-way Valves: DN 15: kVS 1: Close-Off Pressure 250
alt
V5823A2045
V5823A2045 Three-way Valves: DN 15: kVS 1.60
alt
V5823A2052
V5823A2052 Three-way Valves: DN 20: kVS 2.50: Close-Off Pressure 100
alt
V5823A2060
V5823A2060 Three-way Valves, DN 20, kVS 4, Close-Off Pressure 100
alt
V5823A2151
V5823A2151 Three-way Valves: DN 20: kVS 2.5: Close-Off Pressure 240
alt
V5823A2169
V5823A2169 Three-way Valves: DN 20: kVS 4: Close-Off Pressure 240
alt
V5823A4009
V5823A4009 Three-way Valves, DN 15, kVS 1.60, Close-Off Pressure 250