/content/hbtbt/gb/en/search-results.html

Globe Valves

PN25 DH Compact Valve

The PN25 DH Compact Valves are a range of Single-seated 2-way valves for modulating control of hot /chilled water in heating, ventilating, and air conditioning systems.

Honeywell’s PN25 range of DH Compact Valves that are single-seated 2-way valves for modulating control of hot / chilled water in heating, ventilating, and air conditioning systems. These valves are designed especially for flow control in hydraulic systems with high temperatures and pressures, such as district heating systems.

Features & Benefits:
  • Normally-closed valve
  • Supplied with manual adjustment cap for start-up
  • Small size
  • Threaded and welding connection sets
  • Bronze body, stainless steel trim
  • Low seat leakage rate
  • Metal-to-metal seating for long life span
  • Easy mounting of direct-coupled electric actuators
Certifications:
  • DIN EN 14597

Others

  • Media Temperature Range
    • 2 - 130 degree Celsius
  • Close-Off Pressure with 400N Motor
    • 2500
  • Close-Off Pressure with 300N Motor
    • 1600
  • Valve Series
    • V5825B
  • Application
    • District Heating Hot Water or Cold Water Maximum 50% Glycol & Water Quality VDI2035
    • Domestic Hot Water
  • Includes
    • Manual Adjustment Cap
  • Nominal Pressure
    • PN25
  • Port Connection
    • External Thread
  • Actuator Stroke Length
    • 6.5millimetre

Others

  • Media Temperature Range
    • 2 - 130 degree Celsius
  • Close-Off Pressure with 400N Motor
    • 2500
  • Close-Off Pressure with 300N Motor
    • 1600
  • Valve Series
    • V5825B
  • Application
    • District Heating Hot Water or Cold Water Maximum 50% Glycol & Water Quality VDI2035
    • Domestic Hot Water
  • Includes
    • Manual Adjustment Cap
  • Nominal Pressure
    • PN25
  • Port Connection
    • External Thread
  • Actuator Stroke Length
    • 6.5millimetre
  • Close-Off Pressure with 400N Motor : 2500
  • Close-Off Pressure with 300N Motor : 1600
  • Valve Series : V5825B
  • Application : District Heating Hot Water or Cold Water Maximum 50% Glycol & Water Quality VDI2035|Domestic Hot Water
  • Includes : Manual Adjustment Cap
  • Nominal Pressure : PN25
  • Port Connection : External Thread
  • Actuator Stroke Length : 6.5millimetre
  • Media Temperature Range : 2 - 130 degree Celsius
Others
Name
Description
File Size
Date
Size
V5825B Small Linear Valve
application/pdf 429.62 KB
8/25/2022
429.62 KB
Kleinventil - PN25 DH Kompaktventil
application/pdf 557.08 KB
8/22/2022
557.08 KB
Kleinventil PN25 DH Kompaktventil
application/pdf 557.08 KB
6/21/2022
557.08 KB
Small Linear Valve
application/pdf 429.62 KB
8/25/2022
429.62 KB
Name
Description
File Size
Date
Size
V5825B Small Linear Valve
429.62 KB
8/25/2022
429.62 KB
Kleinventil - PN25 DH Kompaktventil
557.08 KB
8/22/2022
557.08 KB
Kleinventil PN25 DH Kompaktventil
557.08 KB
6/21/2022
557.08 KB
Small Linear Valve
429.62 KB
8/25/2022
429.62 KB
Name
Description
File Size
Date
Size
V5825B Small Linear Valve
429.62 KB
8/25/2022
Kleinventil - PN25 DH Kompaktventil
557.08 KB
8/22/2022
Kleinventil PN25 DH Kompaktventil
557.08 KB
6/21/2022
Small Linear Valve
429.62 KB
8/25/2022
Image
SKU
Description
alt
V5825B1001
V5825B1001 PN25 DH Compact Valve, 2-Way Valve, DN-15, 0.25m3/h
alt
V5825B1019
V5825B1019 PN25 DH Compact Valve, 2-Way Valve, DN-15, 0.4m3/h
alt
V5825B1027
V5825B1027 PN25 DH Compact Valve, 2-Way Valve, DN-15, 0.63m3/h
alt
V5825B1035
V5825B1035 PN25 DH Compact Valve, 2-Way Valve, DN-15, 1.0m3/h
alt
V5825B1043
V5825B1043 PN25 DH Compact Valve, 2-Way Valve, DN-15, 1.6m3/h
alt
V5825B1050
V5825B1050 PN25 DH Compact Valve, 2-Way Valve, DN-15, 2.5m3/h
alt
V5825B1068
V5825B1068 PN25 DH Compact Valve: 2-Way Valve: DN-15: 4.0m3/h
alt
V5825B1076
V5825B1076 PN25 DH Compact Valve: 2-Way Valve: DN-15: 6.3m3/h
alt
V5825B1084
V5825B1084 PN25 DH Compact Valve: 2-Way Valve: DN-15: 10m3/h
Image
SKU
Description
alt
V5825B1001
V5825B1001 PN25 DH Compact Valve, 2-Way Valve, DN-15, 0.25m3/h
alt
V5825B1019
V5825B1019 PN25 DH Compact Valve, 2-Way Valve, DN-15, 0.4m3/h
alt
V5825B1027
V5825B1027 PN25 DH Compact Valve, 2-Way Valve, DN-15, 0.63m3/h
alt
V5825B1035
V5825B1035 PN25 DH Compact Valve, 2-Way Valve, DN-15, 1.0m3/h
alt
V5825B1043
V5825B1043 PN25 DH Compact Valve, 2-Way Valve, DN-15, 1.6m3/h
alt
V5825B1050
V5825B1050 PN25 DH Compact Valve, 2-Way Valve, DN-15, 2.5m3/h
alt
V5825B1068
V5825B1068 PN25 DH Compact Valve: 2-Way Valve: DN-15: 4.0m3/h
alt
V5825B1076
V5825B1076 PN25 DH Compact Valve: 2-Way Valve: DN-15: 6.3m3/h
alt
V5825B1084
V5825B1084 PN25 DH Compact Valve: 2-Way Valve: DN-15: 10m3/h