/content/hbtbt/gb/en/search-results.html

Globe Valves

V5833A 3-Way Linear Valve

Valves are supplied with adjustment cap (not for on/off types). If the main-port (A-AB) is equal percentage, the B-AB port is linear. The valve capacity of B-AB is one stage smaller.The action to open this valve is step down.

Valves are supplied with adjustment cap (not for on/off types). If the main-port (A-AB) is equal percentage, the B-AB port is linear. The valve capacity of B-AB is one stage smaller.

Features & Benefits:
  • Flat sealing
  • 3 Way Mixing
  • Action open is Step down

Others

  • Port Connection
    • Flat Seal
  • Nominal Pressure
    • PN16

Others

  • Port Connection
    • Flat Seal
  • Nominal Pressure
    • PN16
  • Port Connection : Flat Seal
  • Nominal Pressure : PN16
Others
Name
Description
File Size
Date
Size
Zonenventile PN16 Rotguss
application/pdf 226.38 KB
8/16/2022
226.38 KB
Kleinventil f�r Zonenregelung flachdichtend, PN16
application/pdf 2.28 MB
8/16/2022
2.28 MB
V5832B-V5833A Mounting instructions
application/pdf 97.68 KB
8/25/2022
97.68 KB
Kleinventil f�r Zonenregelung flachdichtend, PN16
application/pdf 2.28 MB
8/22/2022
2.28 MB
V5832BV5833A Zonenventile PN16 Rotguss
application/pdf 226.38 KB
6/21/2022
226.38 KB
V5832A5833A,C Kleinventil f�r Zonenregelung flachdichtend, PN16
application/pdf 2.28 MB
6/21/2022
2.28 MB
V5832A5833A,C Kleinventil f�r Zonenregelung flachdichtend, PN16
application/pdf 2.28 MB
6/21/2022
2.28 MB
V5832B-V5833A (DN 25 � 40)
application/pdf 97.68 KB
8/25/2022
97.68 KB
Engineering Specifications
Name
Description
File Size
Date
Size
Small Linead Valves PN 16 for Modulating and on-off Control
application/pdf 205.5 KB
4/7/2022
205.5 KB
Name
Description
File Size
Date
Size
Small Linead Valves PN 16 for Modulating and on-off Control
205.5 KB
4/7/2022
205.5 KB
Zonenventile PN16 Rotguss
226.38 KB
8/16/2022
226.38 KB
Kleinventil f�r Zonenregelung flachdichtend, PN16
2.28 MB
8/16/2022
2.28 MB
V5832B-V5833A Mounting instructions
97.68 KB
8/25/2022
97.68 KB
Kleinventil f�r Zonenregelung flachdichtend, PN16
2.28 MB
8/22/2022
2.28 MB
V5832BV5833A Zonenventile PN16 Rotguss
226.38 KB
6/21/2022
226.38 KB
V5832A5833A,C Kleinventil f�r Zonenregelung flachdichtend, PN16
2.28 MB
6/21/2022
2.28 MB
V5832A5833A,C Kleinventil f�r Zonenregelung flachdichtend, PN16
2.28 MB
6/21/2022
2.28 MB
V5832B-V5833A (DN 25 � 40)
97.68 KB
8/25/2022
97.68 KB
Name
Description
File Size
Date
Size
Zonenventile PN16 Rotguss
226.38 KB
8/16/2022
Kleinventil f�r Zonenregelung flachdichtend, PN16
2.28 MB
8/16/2022
V5832B-V5833A Mounting instructions
97.68 KB
8/25/2022
Kleinventil f�r Zonenregelung flachdichtend, PN16
2.28 MB
8/22/2022
V5832BV5833A Zonenventile PN16 Rotguss
226.38 KB
6/21/2022
V5832A5833A,C Kleinventil f�r Zonenregelung flachdichtend, PN16
2.28 MB
6/21/2022
V5832A5833A,C Kleinventil f�r Zonenregelung flachdichtend, PN16
2.28 MB
6/21/2022
V5832B-V5833A (DN 25 � 40)
97.68 KB
8/25/2022
Small Linead Valves PN 16 for Modulating and on-off Control
205.5 KB
4/7/2022
Image
SKU
Description
alt
V5833A1003
V5833A1003 Linear Valve, 3-way, 6,5mm Stroke, 15mm DN Size, G1/2, 800kPa, 0,25Kvs
alt
V5833A1011
V5833A1011 Linear Valve, 3-way, 6,5mm Stroke, 15mm DN Size, G1/2, 800kPa, 0,4Kvs
alt
V5833A1029
V5833A1029 Linear Valve, 3-way, 6,5mm Stroke, 15mm DN Size, G1/2, 250kPa, 0,63Kvs
alt
V5833A1037
V5833A1037 Linear Valve, 3-way, 6,5mm Stroke, 15mm DN Size, G1/2, 250kPa, 1Kvs
alt
V5833A1045
V5833A1045 Linear Valve, 3-way, 6,5mm Stroke, 15mm DN Size, G1/2, 250kPa, 1,6Kvs
alt
V5833A1052
V5833A1052 Linear Valve: 3-way: 6:5mm Stroke: 20mm DN Size: G1/2: 100kPa: 2:5Kvs
alt
V5833A1060
V5833A1060 Linear Valve, 3-way, 6,5mm Stroke, 20mm DN Size, G1/2, 800kPa, 4Kvs
alt
V5833A2076
V5833A2076 Linear Valve: 3-way: 25mm DN Size: G1/2: 1600kPa: 4Kvs
alt
V5833A2084
V5833A2084 Linear Valve: 3-way: 25mm DN Size: G1/2: 1600kPa: 6:3Kvs
alt
V5833A2092
V5833A2092 Linear Valve: 3-way: 25mm DN Size: G1/2: 1600kPa: 10Kvs
Image
SKU
Description
alt
V5833A1003
V5833A1003 Linear Valve, 3-way, 6,5mm Stroke, 15mm DN Size, G1/2, 800kPa, 0,25Kvs
alt
V5833A1011
V5833A1011 Linear Valve, 3-way, 6,5mm Stroke, 15mm DN Size, G1/2, 800kPa, 0,4Kvs
alt
V5833A1029
V5833A1029 Linear Valve, 3-way, 6,5mm Stroke, 15mm DN Size, G1/2, 250kPa, 0,63Kvs
alt
V5833A1037
V5833A1037 Linear Valve, 3-way, 6,5mm Stroke, 15mm DN Size, G1/2, 250kPa, 1Kvs
alt
V5833A1045
V5833A1045 Linear Valve, 3-way, 6,5mm Stroke, 15mm DN Size, G1/2, 250kPa, 1,6Kvs
alt
V5833A1052
V5833A1052 Linear Valve: 3-way: 6:5mm Stroke: 20mm DN Size: G1/2: 100kPa: 2:5Kvs
alt
V5833A1060
V5833A1060 Linear Valve, 3-way, 6,5mm Stroke, 20mm DN Size, G1/2, 800kPa, 4Kvs
alt
V5833A2076
V5833A2076 Linear Valve: 3-way: 25mm DN Size: G1/2: 1600kPa: 4Kvs
alt
V5833A2084
V5833A2084 Linear Valve: 3-way: 25mm DN Size: G1/2: 1600kPa: 6:3Kvs
alt
V5833A2092
V5833A2092 Linear Valve: 3-way: 25mm DN Size: G1/2: 1600kPa: 10Kvs