/content/hbtbt/gb/en/search-results.html

Linear Valves

VS Series 3-Way Short Stroke Linear Mixing Valves, Conical Seal, PN16

VS series 3-way mixing valves are available in DN15, DN20, and DN25 sizes, for use in compact zone valve applications.

Overview

VS_C series is available in DN15, DN20, and DN25 size, with external pipe thread and conical seal for pipe connection ease. An impressive range of KVS values are available, to suit a wide range of applications. 2.5mm stroke valves are available for 2-P on/off control, as well as 6.5mm stroke versions for modulating control.

Valves are used with compact thermo-electric and electric actuators for a compact assembly. Flow characteristic for 6.5mm stroke valves is equal percentage on the A-port, and linear on the B-port (with one size smaller KVS value for optimum control). Valve action: A-port is open with the stem in its bottom position.

Specifications

Others

  • Media Temperature Range
    • 2 - 120 degree Celsius
  • Nominal Pressure
    • PN16 bar air pressure
  • Port Connection
    • Conical Seal
  • Actuator Stroke Length
    • 6.5 millimetre
  • Application
    • Electric/Electronic Temperature Control System
    • Fan Coil Unit

Others

  • Media Temperature Range
    • 2 - 120 degree Celsius
  • Nominal Pressure
    • PN16 bar air pressure
  • Port Connection
    • Conical Seal
  • Actuator Stroke Length
    • 6.5 millimetre
  • Application
    • Electric/Electronic Temperature Control System
    • Fan Coil Unit
  • Nominal Pressure : PN16 bar air pressure
  • Port Connection : Conical Seal
  • Actuator Stroke Length : 6.5 millimetre
  • Application : Electric/Electronic Temperature Control System|Fan Coil Unit
  • Media Temperature Range : 2 - 120 degree Celsius
Others
Name
Description
File Size
Date
Size
SMALL LINEAR VALVES PN16 FOR MODULATING AND ONOFF-CONTROL
application/pdf 304.12 KB
3/9/2023
304.12 KB
VSxC - VSxF 2-WAY - 3-WAY - 3-WAY VALVES WITH BYPASS
application/pdf 311.48 KB
8/25/2022
311.48 KB
Name
Description
File Size
Date
Size
SMALL LINEAR VALVES PN16 FOR MODULATING AND ONOFF-CONTROL
304.12 KB
3/9/2023
304.12 KB
VSxC - VSxF 2-WAY - 3-WAY - 3-WAY VALVES WITH BYPASS
311.48 KB
8/25/2022
311.48 KB
Name
Description
File Size
Date
Size
SMALL LINEAR VALVES PN16 FOR MODULATING AND ONOFF-CONTROL
304.12 KB
3/9/2023
VSxC - VSxF 2-WAY - 3-WAY - 3-WAY VALVES WITH BYPASS
311.48 KB
8/25/2022
Product Number
SKUs
Image
SKU
Description
alt
VSMC-325-8.0P
Linear Valve, MOD type, Conical Sealing, Three-Way, 25 DN, 8.0 A-AB Kvs, 5.5 B-AB Kvs, 2.5 Stroke, 250 kPa
alt
VSOC-315-1.6
Small Linear Valve, ON/OFF, Conical, 3-way, DN15, 1.6Kvs
Image
SKU
Description
alt
VSMC-325-8.0P
Linear Valve, MOD type, Conical Sealing, Three-Way, 25 DN, 8.0 A-AB Kvs, 5.5 B-AB Kvs, 2.5 Stroke, 250 kPa
alt
VSOC-315-1.6
Small Linear Valve, ON/OFF, Conical, 3-way, DN15, 1.6Kvs