Globe Valves
VSMC Small Linear Valve
VSMC Small Linear Valve by Honeywell is used in combination with small electric linear valve actuators and thermoelectric actuators for the control of hot and chilled water for fan coil units and small reheaters/recoolers.
Honeywell’s VSMC Small Linear Valve is used in combination with small electric linear valve actuators and thermoelectric actuators for the control of hot and chilled water for fan coil units and small reheaters/recoolers in electric/electronic temperature control systems. It is small in size which allows it to be installed where space is limited. Soft seat provides low leakage rate and high range ability. It has kVS values reduced in the bypass to facilitate hydronic balancing.
Features & Benefits:- Long stroke results in a high quality characteristic
- High close-off pressure
- Wide standardized range of kVS values
- Dezincification-resistant yellow brass
- Models with integrated Snap-On linkage for MT-series thermal actuators
- CE
Others
- Media Temperature Range
- 2 - 120 degree Celsius
- Nominal Pressure
- PN16
- Port Connection
- Conical Seal
- Actuator Stroke Length
- 6.5millimetre
- Application
- Electric/Electronic Temperature Control System
- Fan Coil Unit
Others
- Media Temperature Range
- 2 - 120 degree Celsius
- Nominal Pressure
- PN16
- Port Connection
- Conical Seal
- Actuator Stroke Length
- 6.5millimetre
- Application
- Electric/Electronic Temperature Control System
- Fan Coil Unit
- Nominal Pressure : PN16
- Port Connection : Conical Seal
- Actuator Stroke Length : 6.5millimetre
- Application : Electric/Electronic Temperature Control System|Fan Coil Unit
- Media Temperature Range : 2 - 120 degree Celsius