/content/hbtbt/gb/en/search-results.html

Globe Valves

VSxF-2 Small Linear Valve

VSxF-2 Small Linear Valves are used in combination with small electric linear valve actuators and thermoelectric actuators with long stroke results in a high quality characteristic

VSxF-2 Small Linear Valves are used in combination with small electric linear valve actuators and thermoelectric actuators for the control of hot and/or chilled water for fan coil units and small re-heaters/re-coolers in electric/electronic temperature control systems. The built-in spring produces a closing force on the A-B / A-AB ports. The valves are supplied with a screwed-on adjustment cap for manual operation and for protection of the stem. If it should become necessary to flush the system, the valve can be opened between approx. 50% and 75% of the rated kVS with the protection cap attached or fully opened via a connected actuator

Features & Benefits:
  • Small size allows installation where space is limited
  • Soft seat provides low leakage rate and high rangeability
  • High close-off pressure
  • Wide standardized range of kVS values
  • Reduced kVS values in the bypass to facilitate hydronic balancing
  • Dezincification-resistant yellow brass
  • Range of fittings available for different connections
  • Standardized opening direction across the complete VS portfolio (valve stem down to open A-B / A-AB)
  • Valve diverting usage capability

Others

  • Media Temperature Range
    • 2 - 120 degree Celsius
  • Controlled Media
    • Water; Water with max. 50% glycol
  • Port Connection
    • Flat Sealing
  • Actuator Stroke Length
    • 6.5millimetre
  • Valve Body Material
    • Brass
  • Application
    • Fan Coil Unit
    • Electric/Electronic Temperature Control System
  • Nominal Pressure
    • PN16

Others

  • Media Temperature Range
    • 2 - 120 degree Celsius
  • Controlled Media
    • Water; Water with max. 50% glycol
  • Port Connection
    • Flat Sealing
  • Actuator Stroke Length
    • 6.5millimetre
  • Valve Body Material
    • Brass
  • Application
    • Fan Coil Unit
    • Electric/Electronic Temperature Control System
  • Nominal Pressure
    • PN16
  • Controlled Media : Water; Water with max. 50% glycol
  • Port Connection : Flat Sealing
  • Actuator Stroke Length : 6.5millimetre
  • Valve Body Material : Brass
  • Application : Fan Coil Unit|Electric/Electronic Temperature Control System
  • Nominal Pressure : PN16
  • Media Temperature Range : 2 - 120 degree Celsius
Others
Name
Description
File Size
Date
Size
VSxF-2-3-4 DURCHGANGS-KLEINVENTILE PN16 ZUR STETIGEN- UND AUFZU-REGELUNG
application/pdf 164.54 KB
8/16/2022
164.54 KB
SMALL LINEAR VALVES PN16 FOR MODULATING AND ONOFF-CONTROL
application/pdf 315.59 KB
6/21/2022
315.59 KB
VSxC - VSxF 2-WAY - 3-WAY - 3-WAY VALVES WITH BYPASS
application/pdf 311.48 KB
8/25/2022
311.48 KB
Name
Description
File Size
Date
Size
VSxF-2-3-4 DURCHGANGS-KLEINVENTILE PN16 ZUR STETIGEN- UND AUFZU-REGELUNG
164.54 KB
8/16/2022
164.54 KB
SMALL LINEAR VALVES PN16 FOR MODULATING AND ONOFF-CONTROL
315.59 KB
6/21/2022
315.59 KB
VSxC - VSxF 2-WAY - 3-WAY - 3-WAY VALVES WITH BYPASS
311.48 KB
8/25/2022
311.48 KB
Name
Description
File Size
Date
Size
VSxF-2-3-4 DURCHGANGS-KLEINVENTILE PN16 ZUR STETIGEN- UND AUFZU-REGELUNG
164.54 KB
8/16/2022
SMALL LINEAR VALVES PN16 FOR MODULATING AND ONOFF-CONTROL
315.59 KB
6/21/2022
VSxC - VSxF 2-WAY - 3-WAY - 3-WAY VALVES WITH BYPASS
311.48 KB
8/25/2022
Image
SKU
Description
alt
VSMF-215-0.16
Linear Valve, MOD type, Flat Sealing, Two-Way, 15 DN, 0.16 A-B kvs, 6.5 Stroke, 600 kPa
alt
VSMF-215-0.25
Linear Valve, MOD type, Flat Sealing, Two-Way, 15 DN, 0.25 A-B kvs, 6.5 Stroke, 600 kPa
alt
VSMF-215-0.4
Linear Valve, MOD type, Flat Sealing, Two-Way, 15 DN, 0.40 A-B kvs, 6.5 Stroke, 600 kPa
alt
VSMF-215-0.63
Linear Valve, MOD type, Flat Sealing, Two-Way, 15 DN, 0.63 A-B kvs, 6.5 Stroke, 600 kPa
alt
VSMF-215-1.0
Linear Valve, MOD type, Flat Sealing, Two-Way, 15 DN, 1.0 A-B kvs, 6.5 Stroke, 600 kPa
alt
VSMF-215-1.6
Linear Valve, MOD type, Flat Sealing, Two-Way, 15 DN, 1.6 A-B kvs, 6.5 Stroke, 300 kPa
alt
VSMF-215-2.5
Linear Valve, MOD type, Flat Sealing, Two-Way, 15 DN, 2.5 A-B kvs, 6.5 Stroke, 100 kPa
alt
VSMF-220-0.63AL
VSxF-2 Small Linear Valve, Modulating, 2-way, Flat Connection, 6.5mm Stroke, DN20, 0.63 m3/h
alt
VSMF-220-1.0AL
VSxF-2 Small Linear Valve, Modulating, 2-way, Flat Connection, 6.5mm Stroke, DN20, 1 m3/h
alt
VSMF-220-2.5
Linear Valve, MOD type, Flat Sealing, Two-Way, 20 DN, 2.5 A-B kvs, 6.5 Stroke, 150 kPa
Image
SKU
Description
alt
VSMF-215-0.16
Linear Valve, MOD type, Flat Sealing, Two-Way, 15 DN, 0.16 A-B kvs, 6.5 Stroke, 600 kPa
alt
VSMF-215-0.25
Linear Valve, MOD type, Flat Sealing, Two-Way, 15 DN, 0.25 A-B kvs, 6.5 Stroke, 600 kPa
alt
VSMF-215-0.4
Linear Valve, MOD type, Flat Sealing, Two-Way, 15 DN, 0.40 A-B kvs, 6.5 Stroke, 600 kPa
alt
VSMF-215-0.63
Linear Valve, MOD type, Flat Sealing, Two-Way, 15 DN, 0.63 A-B kvs, 6.5 Stroke, 600 kPa
alt
VSMF-215-1.0
Linear Valve, MOD type, Flat Sealing, Two-Way, 15 DN, 1.0 A-B kvs, 6.5 Stroke, 600 kPa
alt
VSMF-215-1.6
Linear Valve, MOD type, Flat Sealing, Two-Way, 15 DN, 1.6 A-B kvs, 6.5 Stroke, 300 kPa
alt
VSMF-215-2.5
Linear Valve, MOD type, Flat Sealing, Two-Way, 15 DN, 2.5 A-B kvs, 6.5 Stroke, 100 kPa
alt
VSMF-220-0.63AL
VSxF-2 Small Linear Valve, Modulating, 2-way, Flat Connection, 6.5mm Stroke, DN20, 0.63 m3/h
alt
VSMF-220-1.0AL
VSxF-2 Small Linear Valve, Modulating, 2-way, Flat Connection, 6.5mm Stroke, DN20, 1 m3/h
alt
VSMF-220-2.5
Linear Valve, MOD type, Flat Sealing, Two-Way, 20 DN, 2.5 A-B kvs, 6.5 Stroke, 150 kPa