Globe Valves
VSxF-2 Small ON/OFF Linear Valve
VSxF-2 Small ON/OFF Linear Valves are used in combination with small electric linear valve actuators and thermoelectric actuators for the control of hot and/or chilled water for fan coil units
VSxF-2 Small ON/OFF Linear Valves are used in combination with small electric linear valve actuators and thermoelectric actuators for the control of hot and/or chilled water for fan coil units and small re-heaters/re-coolers in electric/electronic temperature control systems. The built-in spring produces a closing force on the A-B / A-AB ports. The valves are supplied with a screwed-on adjustment cap for manual operation and for protection of the stem. If it should become necessary to flush the system, the valve can be opened between approx. 50% and 75% of the rated kVS with the protection cap attached or fully opened via a connected actuator. All types of valves should be mounted in the return flow. If the p-values exceed 300 kPa, attention should be paid to the development of noise
Features & Benefits:- Small size allows installation where space is limited
- Soft seat provides low leakage rate and high rangeability
- High close-off pressure
- Wide standardized range of kVS values
- Reduced kVS values in the bypass to facilitate hydronic balancing
- Dezincification-resistant yellow brass
- Range of fittings available for different connections
- Standardized opening direction across the complete VS portfolio (valve stem down to open A-B / A-AB)
- Valve diverting usage capability
Others
- Media Temperature Range
- 2 - 120 degree Celsius
- Application
- Electric/Electronic Temperature Control System
- Fan Coil Unit
- Controlled Media
- Water; Water with max. 50% glycol
- Port Connection
- Flat Sealing
- Actuator Stroke Length
- 2.5millimetre
- Nominal Pressure
- PN16
- Valve Body Material
- Brass
Others
- Media Temperature Range
- 2 - 120 degree Celsius
- Application
- Electric/Electronic Temperature Control System
- Fan Coil Unit
- Controlled Media
- Water; Water with max. 50% glycol
- Port Connection
- Flat Sealing
- Actuator Stroke Length
- 2.5millimetre
- Nominal Pressure
- PN16
- Valve Body Material
- Brass
- Application : Electric/Electronic Temperature Control System|Fan Coil Unit
- Controlled Media : Water; Water with max. 50% glycol
- Port Connection : Flat Sealing
- Actuator Stroke Length : 2.5millimetre
- Nominal Pressure : PN16
- Valve Body Material : Brass
- Media Temperature Range : 2 - 120 degree Celsius