/content/hbtbt/gb/en/search-results.html

    Parts & Accessories

    16.1Kvs Reverse Rinsing Filter

    Discontinued

    Honeywell F76S Reverse Rinsing Filters ensure a continuous supply of filtered water and prevents the ingress of foreign bodies. It consist of threaded male connection with 100 micron filter mesh size.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Honeywell F76S Reverse Rinsing Filters ensure a continuous supply of filtered water. The fine filter prevents the ingress of foreign bodies, for example rust particles, strands of hemp and grains of sand. The appliances correspond to the requirements of current DIN/DVGW specifications. It consist of threaded male connection with 100 micron filter mesh size.

    Features & Benefits:
    • Large filter surface
    • Automatic reverse rinsing actuator can be retrofitted using bayonet connector
    • Patented reverse rinsing system
    • Memory ring indicates when the next manual reverse rinsing is due
    • Shock resistant clear synthetic material filter bowl
    • Filter insert fully interchangeable
    • Standardized discharge connection
    Certifications:
    • DIN/DVGW: NW-9301 AT 2308