Parts & Accessories
V5825B Valve
The V5825B series of Valves are a part of Honeywell. These valves are linear pressure balanced valves for domestic hot water, district heating and other wide range of applications.
Honeywell brings a unique range of valves belonging to the V5825B series that are two way and compact district heating valve with wide range of applications. These valves are designed to meet all the requirements of the customers as they are impact resistant and can work under 50% glycol added to the fluids.The body of the valves are manufactured with red bronze and trim with stainless steel.
Features & Benefits:- 2- way pressure balanced valve
- Can work with PN25 nominal pressure
- External thread flat sealing type port connection
- For domestic hot water and district heating; cold and hot water (max 50% glycol)
- DIN EN 14597
- ML7435E/ML6435B