Pressure Independent Control Valves
V5005T Kombi-FCU Pressure Independent Balancing And Control Valve
The V5005T Kombi-FCU is a Pressure Independent Control Valve (PICV).
The V5005T Kombi-FCU is a Pressure Independent Control Valve (PICV). It combines a flow controller and a full stroke, full authority temperature controller in one valve. Equipped with an actuator Kombi-FCU provides a full stroke modulating temperature control. It is suitable for use in variable and constant flow systems. They may be used as constant flow limiter in constant flow systems (without an actuator) or as a Pressure Independent Control Valve in variable flow systems. V5005T Kombi-FCU is typically used for balancing and temperature control of fan coil units, chilled ceilings and one-pipe heating systems.
Features & Benefits:- Automatic pressure independent balancing and control
- – Precise pressure independent flow performance
- – Highest energy saving potential due to efficient energy transfer and minimised pump speed
- – Measuring possibility to find the optimal setpoint for the pump
- – Versions with or without measuring connections available
- – Reduced movements of actuators as pressure fluctuation do not influence the required temperature
- EN0H-2329GE23 R0318