pressure regulating valves
Pressure Reducing Valve with Filter Regulator Station
Pressure Reducing Valves provide reducing of inlet pressure to a constant operating pressure and filtering e.g. of condensates, dust, oil and rust particles.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product has been discontinued.
Pressure Reducing Valves provide reducing of inlet pressure to a constant operating pressure and filtering e.g. of condensates, dust, oil and rust particles.
Features & Benefits:- Upper limit of air capacity 10 Nm3/h
- Outlet pressure gauge indication 0 to 2 bar (0 to 30 psi)
- Sub-micron filter for dust separation and separation of condensates
- Pressure relief valve, fixed at 175 kPa