Rotary Valves
V5431 Series 3-Way Threaded Mixing Valves PN6
V5431 Series 3-way mixing valves are used especially in boiler return and supply water mixing applications, regulating the water temperature on the application supply line.
V5431 series rotary mixing valves are designed for accurate mixing control of supply water temperature in heating and air conditioning systems. Its sturdy construction ensures a long and reliable operating life, and is used in combination with M6061 and M7061 series actuators.
The valve controls the mixing water temperature with a rotating plug. The plug adjusts the water flow of two inputs and one common outlet, with two control curves. The required water temperature is reached by adding a proportion of return water to the boiler hot water.
Chrome-plated plug for long life, optimized characteristic for supply water temperature control, and is protected against corrosion and blocking. Wide range of flow rates are available, with PN6 pressure class.
Others
- Application
- hot/cold water quality VDI203
- glycol water mixture 50%.
- For supply water, heating and air conditionin
- Angle of Rotation
- 90° degree
- Valve Series
- V5431A/F
- Nominal Pressure
- PN6 bar air pressure
Others
- Application
- hot/cold water quality VDI203
- glycol water mixture 50%.
- For supply water, heating and air conditionin
- Angle of Rotation
- 90° degree
- Valve Series
- V5431A/F
- Nominal Pressure
- PN6 bar air pressure
- Application : hot/cold water quality VDI203|glycol water mixture 50%.|For supply water, heating and air conditionin
- Angle of Rotation : 90° degree
- Valve Series : V5431A/F
- Nominal Pressure : PN6 bar air pressure