Variable Frequency Drives
Field Bus Option Board
The Honeywell field bus option boards can be used with Honeywell SmartDrive HVAC, NXL HVAC, and NXS inverters when more than standard field buses are needed.
The Honeywell field bus option boards can be used with Honeywell SmartDrive HVAC, NXL HVAC, and NXS inverters when more than standard field buses are needed. These option boards are automatically recognized by the inverter software.
Features & Benefits:- Plug and Play functionality
- Easy way to add a field bus
Others
- For Use With
- HVAC400 volt
- HVAC232/402 volt
Others
- For Use With
- HVAC400 volt
- HVAC232/402 volt
- For Use With : HVAC400 volt|HVAC232/402 volt