Variable Frequency Drives
Honeywell NXL HVAC Inverter
Honeywell NXL HVAC Inverters Is A Compact Frequency Converter With The Output Ranging From 250 W To 30 kW
Honeywell NXL HVAC Inverters Is A Compact Frequency Converter With The Output Ranging From 250 W To 30 kW. The Motor and Application Control Block is based on microprocessor software. The microprocessor controls the motor basing on the information it receives through measurements, parameter settings, control I/O and control keypad. The IGBT Inverter Bridge produces a symmetrical, 3-phase PWM modulated AC-voltage to the motor. The control keypad constitutes a link between the user and the frequency converter. The control keypad is used for parameter setting, reading status data and giving control commands. Instead of the control keypad, also a PC can be used to control the frequency converter if connected through a cable and a serial interface adapter.
Variable speed drives for induction motors, with built-in RFI filters. EMC and LVD compliant.
The inverters are suitable for High/Low Overload (constant/variable torque) applications. To control pumps and fans for heating, ventilation and air conditioning systems, normally Low Overload ratings are used. Industrial or process installations normally require High Overload ratings.
Features & Benefits:- The software is tailored to meet the typical HVAC application
- Start-up wizard
- Optimized I/O configuration including thermistor input
- Flexible I/O configuration: 2 slots
- Inputs/outputs: 2 analog inputs, 6 digital inputs, 2 relays, 1 thermistor input, 1 analog output
- EN61800-3 (2004)
- EN50178
- EN60204-1
- EN60950
- IEC61800-5
- CE
- FI
- GOST R
Others
- High Overload For Machines
- 2.2 kilowatt
- Operating Frequency Resolution
- 0.01hertz
- Communication Protocols
- Profibus DP
- Optional: LonWorks
- Modbus RTU as Standard
- CANopen
- DeviceNet
- Ethernet (Mobus/TCP)
- BACnet
- N2
- Three Phase Input
- Yes
- High Overload Continuous Current
- 5.6ampere
- Brand
- Honeywell BMS EMEA
- Brake Chopper
- Integrated
- One Phase Input
- No
- RFI Filter Type
- Integrated
- Low Overload Continuous Current
- 7.6ampere
Others
- High Overload For Machines
- 2.2 kilowatt
- Operating Frequency Resolution
- 0.01hertz
- Communication Protocols
- Profibus DP
- Optional: LonWorks
- Modbus RTU as Standard
- CANopen
- DeviceNet
- Ethernet (Mobus/TCP)
- BACnet
- N2
- Three Phase Input
- Yes
- High Overload Continuous Current
- 5.6ampere
- Brand
- Honeywell BMS EMEA
- Brake Chopper
- Integrated
- One Phase Input
- No
- RFI Filter Type
- Integrated
- Low Overload Continuous Current
- 7.6ampere
- Operating Frequency Resolution : 0.01hertz
- Communication Protocols : Profibus DP|Optional: LonWorks|Modbus RTU as Standard|CANopen|DeviceNet|Ethernet (Mobus/TCP)|BACnet|N2
- Three Phase Input : Yes
- High Overload Continuous Current : 5.6ampere
- Brand : Honeywell BMS EMEA
- Brake Chopper : Integrated
- One Phase Input : No
- RFI Filter Type : Integrated
- Low Overload Continuous Current : 7.6ampere
- High Overload For Machines : 2.2 kilowatt