Variable Frequency Drives
NXL HVAC Inverter
NXL HVAC Inverters are variable frequency drives provide step-less speed control for all basic HVAC applications such as Pumps, Fans, Compressors
NXL HVAC Inverters are variable frequency drives provide step-less speed control for all basic HVAC applications such as Pumps, Fans, Compressors.
Features & Benefits:- Most compact size in the market (especially IP54)
- Integrated RFI-filters and AC-chokes
- Credit card size “Quick Guide” for installation and commissioning attached to every unit
- 30s Start-Up Wizard
- HVAC-optimized software
- EN50178
- EN60204-1
- CE
- GOST R
- IEC 61800-5
Others
- High Overload For Machines
- 7.5 kilowatt
- Three Phase Input
- Yes
- RFI Filter Type
- Integrated
- One Phase Input
- No
- Low Overload Continuous Current
- 23ampere
- Brand
- Honeywell BMS EMEA
- Operating Frequency Resolution
- 0.01hertz
- High Overload Continuous Current
- 16ampere
- Brake Chopper
- Integrated
- Communication Protocols
- N2
- BACnet
- Profibus DP
- Optional: LonWorks
- CANopen
- Ethernet (Mobus/TCP)
- Modbus RTU as Standard
- DeviceNet
Others
- High Overload For Machines
- 7.5 kilowatt
- Three Phase Input
- Yes
- RFI Filter Type
- Integrated
- One Phase Input
- No
- Low Overload Continuous Current
- 23ampere
- Brand
- Honeywell BMS EMEA
- Operating Frequency Resolution
- 0.01hertz
- High Overload Continuous Current
- 16ampere
- Brake Chopper
- Integrated
- Communication Protocols
- N2
- BACnet
- Profibus DP
- Optional: LonWorks
- CANopen
- Ethernet (Mobus/TCP)
- Modbus RTU as Standard
- DeviceNet
- Three Phase Input : Yes
- RFI Filter Type : Integrated
- One Phase Input : No
- Low Overload Continuous Current : 23ampere
- Brand : Honeywell BMS EMEA
- Operating Frequency Resolution : 0.01hertz
- High Overload Continuous Current : 16ampere
- Brake Chopper : Integrated
- Communication Protocols : N2|BACnet|Profibus DP|Optional: LonWorks|CANopen|Ethernet (Mobus/TCP)|Modbus RTU as Standard|DeviceNet
- High Overload For Machines : 7.5 kilowatt