Lighting Controllers
Ex-Or Scene-Setting and Dimming System
The Scene-Setting and Dimming Systems are designed to provide cost-effective control of Digital DSI and DALI Broadcast high-frequency fluorescent ballasts and appropriate dimmable transformers.
The Scene-Setting and Dimming Systems are designed to provide cost-effective control of Digital DSI and DALI Broadcast high-frequency fluorescent ballasts and appropriate dimmable transformers. Each SDBC1200 has 12 independent output channels. LED indicators reflect the status of each channel. The SDBC1200s are housed in a 12-unit wide DIN enclosure for installation into a panel/switchboard. There are additional internal fixing points so that it may be fixed to a surface without the use of a DIN rail.
Features & Benefits:- Cost-effective, high-capacity control
- Simple Installation
Others
- Minimum Operating Voltage
- 100 voltage alternating current
- Maximum Operating Voltage
- 240 voltage alternating current
- Minimum Operating Ambient Temperature
- 0 degree Celsius
- Operating Frequency
- 50/60 hertz
- Mounting Type
- DIN Rail
- Brand
- Ex-Or
- Finish
- Epoxy
Others
- Minimum Operating Voltage
- 100 voltage alternating current
- Maximum Operating Voltage
- 240 voltage alternating current
- Minimum Operating Ambient Temperature
- 0 degree Celsius
- Operating Frequency
- 50/60 hertz
- Mounting Type
- DIN Rail
- Brand
- Ex-Or
- Finish
- Epoxy
- Mounting Type : DIN Rail
- Brand : Ex-Or
- Finish : Epoxy
- Minimum Operating Voltage : 100 voltage alternating current
- Maximum Operating Voltage : 240 voltage alternating current
- Minimum Operating Ambient Temperature : 0 degree Celsius
- Operating Frequency : 50/60 hertz