lighting controllers
Leading Edge Dimmers
The leading edge dimmers are ideal for circuits with tungsten, resistive, and inductive loads, including mains voltage incandescent lamps, halogen, and low-voltage lamps with a compatible electronic transformer.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product has been discontinued.
The leading edge dimmers are ideal for circuits with tungsten, resistive, and inductive loads, including mains voltage incandescent lamps, halogen, and low-voltage lamps with a compatible electronic transformer.
The trailing edge dimmers are ideal for mains voltage incandescent lamps, dimmable CFL, and LED lamps. Utilizing a trailing edge dimmer also provides the quietest style of dimming for projects where noise is an issue. The INNCOM by Honeywell leading and trailing edge dimmers are equipped with over-current protection and an air-gap relay to protect the circuitry from power surges and brownouts. These features also increase the life of the lamp while protecting the engineer during maintenance activities. The D254 dimmers are available in DIN rail mountable enclosures.
Features & Benefits:- Used for airgap circuit disconnect
- Wired S5bus communication
- Quick disconnect terminal block connectors
- DIN rail mountable enclosure
- FC
- UL
- CQC
- CE
- RoHS
Others
- Brand
- Honeywell Hospitality
- Control Type
- 2-Channel Dimmer
- Dimming
Others
- Brand
- Honeywell Hospitality
- Control Type
- 2-Channel Dimmer
- Dimming
- Brand : Honeywell Hospitality
- Control Type : 2-Channel Dimmer|Dimming