Network Cards & Modules
Honeywell GSM/GPRS communication module
The GSM/GPRS module can be used to equip sites with no telephone line (e.g., a second home) and allows remote monitoring to be set on partially or fully unbundled sites with no Internet connection available for the alarm system.
The GSM/GPRS module can be used to equip sites with no telephone line (e.g., a second home) and allows remote monitoring to be set on partially or fully unbundled sites with no Internet connection available for the alarm system.
Features & Benefits:- GSM/GPRS (800/1800 MHz)
- SIM Card slot
- Built-in antenna
Others
- Communications Protocol
- GPRS
- GSM
- Band 1 Frequency
- 800 MHz
Others
- Communications Protocol
- GPRS
- GSM
- Band 1 Frequency
- 800 MHz
- Communications Protocol : GPRS|GSM
- Band 1 Frequency : 800 MHz