Translators
Gateway- Fire Detection system
Gateway is the translator between the radio network and the loop based Fire Detection system that can handle up to 32 wireless devices
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product has been discontinued.
The gateway represents an interface between the wired and the radio installation. Energy is supplied from the ring cable and communication to the fire alarm control panel is bidirectional. The gateway can communicate with either a maximum of 32 automatic radio fire detectors or 10 manual fire detectors from the AGILE MESH radio system.
Features & Benefits:- Variable connection paths
- Cascaded connections
- Compensation of constructive interference
Others
- Brand
- NOTIFIER
Others
- Brand
- NOTIFIER
- Brand : NOTIFIER