/content/hbtbt/gb/en/search-results.html

    Expansion Modules

    Honeywell Wired Zone Expander

    Discontinued

    Wired Zone Expansion Modules with 2 Relays serves as a convenient multipurpose module for VISTA Panel. They provides terminals for 8 additional hardwired sensors and two relay outputs for providing power to external hardwired electrical devices.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Wired Zone Expander supported by end-of-line resistors (EOLR) or use Normally Closed (NC) wiring. The wiring option can be selected using a configurable Dip Switch on the module. The module comes included with the necessary 2K ohm resistors for EOLR zones. Unused zones do not require resistors. Please note that 2-wire smokes and carbon monoxide sensors should be mounted to the main panel board rather than the 4229 Module.

    Features & Benefits:
    • Provides 8 end-of-line supervised zones and 2 on-board programmable form C relays
    • Connection made to the control's console wires
    • Supported on VISTA-20HW