I/O Modules
Leading Edge Control Module
Leading Edge Double Plug In Control Modules have 4 Channels 2 A Per Outputs which can be used to control multiple types of load by a single device, simplifying the installation and wastes unnecessary capacity in the circuits.
Leading Edge Double Plug In Control Modules have 4 Channels 2 A Per Output which can be used to control multiple types of load by a single device, simplifying the installation and wastes unnecessary capacity in the circuits. THE Dynalite series of multi-application controllers allows adapting output types through different units output. When using multiple DIN rail controllers applications, a specific type can be selected control system for each circuit. With any combination, multiple load types can be controlled by a single one device.
Features & Benefits:- Suitable for Incandescent and Standard loads
Others
- Normal Input Current
- 2 ampere
- Product Type
- Edge Double Module
- Type
- Edge Double Module
- Mounting Type
- Plug-In Card
Others
- Normal Input Current
- 2 ampere
- Product Type
- Edge Double Module
- Type
- Edge Double Module
- Mounting Type
- Plug-In Card
- Product Type : Edge Double Module
- Type : Edge Double Module
- Mounting Type : Plug-In Card
- Normal Input Current : 2 ampere