I/O Modules
LonWorks Bus Analog Output Module
Honeywell brings Lon works Bus I/O Modules which communicate via the Lonworks Bus. Software updates, configuration, and commissioning are all done automatically by the controller for all Lon works Bus I/O Modules.
CentraLine Lon works Bus I/O Modules communicate via the Lon works Bus. These pluggable CentraLine Lon works Bus I/O modules consist of a terminal socket and a removable electronic module, allowing the socket to be mounted and wired before the electronic module is installed. All such electronic modules can be swapped out without disrupting the power and bus connections: Simply unplug the “old” and insert the “new” module.
Features & Benefits:- Plug-and-play functionality for easy maintenance
- Pluggable LONWORKS Bus I/O modules can be exchanged without rewiring
- Can be mounted in small installation housings
- Wide range of sensors supported
- CE-approved
- EN 60730-1, EN 60730-2-9
- UL916