I/O Modules
LonWorks Bus I/O Module
LonWorks Bus I/O Modules features Flexible mix of LONWORKS Bus I/O modules covering all your application requirements
LonWorks Bus I/O Modules communicates via the LONWORKS Bus. These pluggable CentraLine LONWORKS Bus I/O modules consist of a terminal socket and a removable electronic module, allowing the socket to be mounted and wired before the electronic module is installed.
All such electronic modules can be swapped out without disrupting the power and bus connections Simply unplug the “old” and insert the “new” module Software updates, configuration, and commissioning are all done automatically by the controller for all LONWORKS Bus I/O Modules. The LONWORKS Bus I/O Modules may be used with any CPU supporting LONWORKS Bus communication
Features & Benefits:- Plug-and-play functionality for easy maintenance
- Pluggable LONWORKS Bus I/O modules can be exchanged without rewiring. Further, the separate installation of terminal sockets and electronic modules lower risk of damage and theft in the construction phase
- Fast wiring with state-of-the-art push-in terminals and bridge connectors
- Wide range of sensors supported (NTC20kΩ, NTC10kΩ, PT1000-1/-2, Johnson A99 PTC, NI1000TK5000, PT3000, Balco500, 0/2…10 V, 0/4…20 mA)
- Binary input LEDs of the CentraLine LONWORKS Bus I/O
- Modules can be configured for status display Yellow or alarm display red per channel
- Configurable safety position for outputs, in case of loss of communication with the controller
- Max. wiring flexibility due to optional accessories like auxiliary terminals and cross-connectors
- Can be mounted in small installation housings
- CE
- EN 60730-1 and EN 60730-2-9
- UL916