I/O Modules
CLIOP821A Analog Input Module
Panel Bus I/O Modules by CentraLine are consist of a terminal socket and a removable electronic module, allowing the socket to be mounted and wired before the electronic module is installed.
The CentraLine Panel Bus I/O Modules communicate via the Panel Bus. The pluggable CentraLine Panel Bus I/O modules consist of a terminal socket and a removable electronic module, allowing the socket to be mounted and wired before the electronic module is installed. All such electronic modules can be swapped out without disrupting the power and bus connections: Simply unplug the “old” and insert the “new” module.
Features & Benefits:- Plug-and-play functionality for easy maintenance
- Pluggable Panel Bus I/O modules can be exchanged without rewiring. Further, the separate installation of terminal sockets and electronic modules lower risk of damage and theft in the construction phase
- Fast wiring with state-of-the-art push-in terminals (screw type terminals also available) and bridge connectors
- Configurable safety position for outputs, in case of loss of communication with the controller
- Max. wiring flexibility due to optional accessories like auxiliary terminals, manual disconnects, and cross connectors
- Can be mounted in small installation housings
- Flexible mix of Panel Bus I/O modules covering all your application requirements