Plant & Integration Controllers
EAGLE Controller, No Onboard IO's
EAGLE Controllers are CentraLine’s Ethernet-based, freely-programmable Building Automation controller offering a combination of BACnet IP, BACnet MS/TP, and LONWORKS communication.
Honeywell introduces EAGLE Controllers are Centraline’s Ethernet-based, freely-programmable Building Automation controller offering a combination of BACnet IP, BACnet MS/TP, and LONWORKS communication. It demonstrates centraline’s full commitment to reducing total installed cost and total building lifecycle cost for building investors and building operators. EAGLE incorporates the major open standards of today’s building industry: BACnet, LONWORKS, Modbus, and Mbus.
Features & Benefits:- Reduced the total installed cost
- Universal operation
- Reduced cost for service, operation and maintenance
- Fast application control
- Centraline CARE tool
- BTL, AMEV AS-A
- EN 60730-1, EN 607302-9
- UL60730, UL916
Others
- Control Software
- Free programmable with CentraLine CARE software; programmable with standard software modules voltage alternating current
- Mounting Type
- In cabinets; In fuse boxes conforming with standard DIN43880, and having a slot height of maximum 45 mm; In cabinet front doors (using accessory MVC-80-AC2); on walls (using accessory MVC-80-AC1) inch
- Communication Technology
- Standard BACnet/IP communication with other BACnet controllers and BACnet Front-Ends; Standard BACnet MS/TP communication with other BACnet MS/TP devices via one or both onboard RS485 interfaces.; Panel bus for communication to Panel I/O modules via one or both onboard RS485 interfaces.; LonWorks(R) bus with the external USB-LON interface adapter IF-LON2, LonWorks(R) transceiver type FTT10A; M-Bus(R) via the onboard RS232 interface plus external M-Bus power supply adaptor (e.g. PW3, PW20, PW60); Modbus(R) RTU Master via one onboard RS485 interface; HTTP and HTTPS (secure HTTP) communication with web browsers.
- Management Applications
- ARENA AX
Others
- Control Software
- Free programmable with CentraLine CARE software; programmable with standard software modules voltage alternating current
- Mounting Type
- In cabinets; In fuse boxes conforming with standard DIN43880, and having a slot height of maximum 45 mm; In cabinet front doors (using accessory MVC-80-AC2); on walls (using accessory MVC-80-AC1) inch
- Communication Technology
- Standard BACnet/IP communication with other BACnet controllers and BACnet Front-Ends; Standard BACnet MS/TP communication with other BACnet MS/TP devices via one or both onboard RS485 interfaces.; Panel bus for communication to Panel I/O modules via one or both onboard RS485 interfaces.; LonWorks(R) bus with the external USB-LON interface adapter IF-LON2, LonWorks(R) transceiver type FTT10A; M-Bus(R) via the onboard RS232 interface plus external M-Bus power supply adaptor (e.g. PW3, PW20, PW60); Modbus(R) RTU Master via one onboard RS485 interface; HTTP and HTTPS (secure HTTP) communication with web browsers.
- Management Applications
- ARENA AX
- Control Software : Free programmable with CentraLine CARE software; programmable with standard software modules voltage alternating current
- Mounting Type : In cabinets; In fuse boxes conforming with standard DIN43880, and having a slot height of maximum 45 mm; In cabinet front doors (using accessory MVC-80-AC2); on walls (using accessory MVC-80-AC1) inch
- Communication Technology : Standard BACnet/IP communication with other BACnet controllers and BACnet Front-Ends; Standard BACnet MS/TP communication with other BACnet MS/TP devices via one or both onboard RS485 interfaces.; Panel bus for communication to Panel I/O modules via one or both onboard RS485 interfaces.; LonWorks(R) bus with the external USB-LON interface adapter IF-LON2, LonWorks(R) transceiver type FTT10A; M-Bus(R) via the onboard RS232 interface plus external M-Bus power supply adaptor (e.g. PW3, PW20, PW60); Modbus(R) RTU Master via one onboard RS485 interface; HTTP and HTTPS (secure HTTP) communication with web browsers.
- Management Applications : ARENA AX